Menu Search

Round Tube Inserts

In stock

Round Tube inserts provide a finished look and protection to the end of tubing, poles or posts. The push-fit inserts are either ribbed for maximum grip or plain shank for a smooth application. A selection of different types and styles are available:

  • Lightweight Round Inserts are simple to assemble and have a high-quality finish. The imperial range has a plain shank, whereas the metric range has a ribbed shank.
  • Tube end inserts of low-density polyethene are knurled for a snug fit and to protect against sharp tube edges.
  • Standard round inserts are also grooved for ease of installation, a secure fit, and to conceal sharp edges.
  • Round domed inserts offer a nice finishing touch to high-quality tubular items.

Used in various applications, including furniture, construction, automotive and manufacturing.

  • Material: PE, LDPE, PA
  • Colour: Black, White, Grey

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
97 results
Product SKUs information
Item Code Price range Availability Compatible Outside Tube Diameter Colour Finish Material View
$0.2119 - $0.3905 6 In stock
34.0 mm
Black
Eroded
LDPE
$0.0775 - $0.1428 18 In stock
15.8 mm
Mid Grey
Polished
LDPE - PIR
$0.0785 - $0.1446 607 In stock
20.0 mm
Black
Eroded
LDPE
$0.6293 - $1.1593 Request the lead time here
60.0 mm
Mid Grey
Polished
LDPE - PIR
$0.1978 - $0.3644 Request the lead time here
32.0 mm
Mid Grey
Eroded
LDPE - PIR
$0.0739 - $0.1362 Request the lead time here
12.7 mm
Mid Grey
Polished
LDPE - PIR
$0.4478 - $0.4962 1508 In stock
19.0 mm
Black
Eroded
LDPE
$0.1664 - $0.3067 Request the lead time here
28.5 mm
Mid Grey
Polished
LDPE - PIR
$0.3513 - $0.6473 25 In stock
50.0 mm
White
Eroded
LDPE - PIR
$0.2378 - $0.9086 43 In stock
44.4 mm
Black
Eroded
LDPE
$0.1279 - $0.2359 15 In stock
35.0 mm
White
Eroded
LDPE - PIR
$0.2616 - $0.4819 20 In stock
45.0 mm
White
Eroded
LDPE - PIR
$1.6554 - $3.0495 1547 In stock
85.0 mm
Black
Eroded
LDPE
$0.2197 - $0.4046 1165 In stock
21.0 mm
Black
Eroded
LDPE
$0.2571 - $0.4738 908 In stock
26.0 mm
Black
Eroded
LDPE
$0.4553 - $1.7398 209 In stock
42.0 mm
Black
PE
$0.0861 - $0.1587 Request the lead time here
14.0 mm
Black
Eroded
LDPE
$0.0583 - $0.1074 2267 In stock
12.0 mm
Black
Eroded
LDPE
$0.2213 - $0.8456 103 In stock
40.0 mm
Black
Eroded
LDPE
$0.1257 - $0.2316 17 In stock
25.0 mm
Mid Grey
Polished
LDPE - PIR
  • of 5
Round Tube Insert - 34.0 mm | 1.339 in Material - LDPE ; Colour - Black

111065

Price Range
$0.3905 - $0.2119

Stock Levels
6 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Black
  • Head Diameter
    34.0 mm
  • Head Height
    5.0 mm
Round Tube Insert - 15.8 mm | 0.622 in Material - LDPE - PIR ; Colour - Mid Grey

111115

Price Range
$0.1428 - $0.0775

Stock Levels
18 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Polished
  • Colour
    Mid Grey
  • Head Diameter
    16.0 mm
  • Head Height
    5.0 mm
Round Tube Insert - 20.0 mm | 0.787 in Material - LDPE ; Colour - Black

111057

Price Range
$0.1446 - $0.0785

Stock Levels
607 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Black
  • Head Diameter
    20.0 mm
  • Head Height
    5.0 mm
Round Tube Insert - 60.0 mm | 2.362 in Material - LDPE - PIR ; Colour - Mid Grey

111130

Price Range
$1.1593 - $0.6293

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyethylene
  • Finish
    Polished
  • Colour
    Mid Grey
  • Head Diameter
    60.0 mm
  • Head Height
    5.0 mm
Round Tube Insert - 32.0 mm | 1.26 in Material - LDPE - PIR ; Colour - Mid Grey

111144

Price Range
$0.3644 - $0.1978

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Mid Grey
  • Head Diameter
    32.0 mm
  • Head Height
    5.0 mm
Round Tube Insert - 12.7 mm | 0.5 in Material - LDPE - PIR ; Colour - Mid Grey

111113

Price Range
$0.1362 - $0.0739

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyethylene
  • Finish
    Polished
  • Colour
    Mid Grey
  • Head Diameter
    12.7 mm
  • Head Height
    4.0 mm
Round Tube Insert - 19.0 mm | 0.748 in Material - LDPE ; Colour - Black

111056

Price Range
$0.4962 - $0.4478

Stock Levels
1508 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Black
  • Head Diameter
    19.0 mm
  • Head Height
    5.0 mm
Round Tube Insert - 28.5 mm | 1.122 in Material - LDPE - PIR ; Colour - Mid Grey

111122

Price Range
$0.3067 - $0.1664

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyethylene
  • Finish
    Polished
  • Colour
    Mid Grey
  • Head Diameter
    28.6 mm
  • Head Height
    5.0 mm
Round Tube Insert - 50.0 mm | 1.969 in Material - LDPE - PIR ; Colour - White

111108

Price Range
$0.6473 - $0.3513

Stock Levels
25 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    White
  • Head Diameter
    50.0 mm
  • Head Height
    5.0 mm
Round Tube Insert - 44.4 mm | 1.748 in Material - LDPE ; Colour - Black

111535

Price Range
$0.9086 - $0.2378

Stock Levels
43 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Black
  • Head Diameter
    44.4 mm
  • Head Height
    5.0 mm
Round Tube Insert - 35.0 mm | 1.378 in Material - LDPE - PIR ; Colour - White

111606

Price Range
$0.2359 - $0.1279

Stock Levels
15 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    White
  • Head Diameter
    35.0 mm
  • Head Height
    5.0 mm
Round Tube Insert - 45.0 mm | 1.772 in Material - LDPE - PIR ; Colour - White

111610

Price Range
$0.4819 - $0.2616

Stock Levels
20 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    White
  • Head Diameter
    45.0 mm
  • Head Height
    5.0 mm
Round Tube Insert - 85.0 mm | 3.346 in Material - LDPE ; Colour - Black

465603

Price Range
$3.0495 - $1.6554

Stock Levels
1547 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Black
  • Head Diameter
    85.0 mm
  • Head Height
    6.0 mm
Round Tube Insert - 21.0 mm | 0.827 in Material - LDPE ; Colour - Black

465608

Price Range
$0.4046 - $0.2197

Stock Levels
1165 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Black
  • Head Diameter
    21.0 mm
  • Head Height
    5.0 mm
Round Tube Insert - 26.0 mm | 1.024 in Material - LDPE ; Colour - Black

460665

Price Range
$0.4738 - $0.2571

Stock Levels
908 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Black
  • Head Diameter
    26.0 mm
  • Head Height
    5.0 mm
Round Tube Insert - 42.0 mm | 1.654 in Material - PE ; Colour - Black

460789

Price Range
$1.7398 - $0.4553

Stock Levels
209 In stock
Attributes
  • Full Material
    Polyethylene
  • Colour
    Black
  • Head Diameter
    42.0 mm
  • Insert Height
    11.5 mm
  • Compatible Wall Thickness Range
    0.8 - 2.5 mm | 0.031 - 0.098 in
Round Tube Insert - 14.0 mm | 0.551 in Material - LDPE ; Colour - Black

465609

Price Range
$0.1587 - $0.0861

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Black
  • Head Diameter
    14.0 mm
  • Head Height
    5.0 mm
Round Tube Insert - 12.0 mm | 0.472 in Material - LDPE ; Colour - Black

111528

Price Range
$0.1074 - $0.0583

Stock Levels
2267 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Black
  • Head Diameter
    12.0 mm
  • Head Height
    3.5 mm
Round Tube Insert - 40.0 mm | 1.575 in Material - LDPE ; Colour - Black

111067

Price Range
$0.8456 - $0.2213

Stock Levels
103 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Eroded
  • Colour
    Black
  • Head Diameter
    40.0 mm
  • Head Height
    5.0 mm
Round Tube Insert - 25.0 mm | 0.984 in Material - LDPE - PIR ; Colour - Mid Grey

111119

Price Range
$0.2316 - $0.1257

Stock Levels
17 In stock
Attributes
  • Full Material
    Polyethylene
  • Finish
    Polished
  • Colour
    Mid Grey
  • Head Diameter
    25.0 mm
  • Head Height
    5.0 mm