Menu Search

Safety Fasteners - SLM

In production

These Safety Fasteners (SLM) are intended to keep the pin that has been inserted into the joint from being taken out. It ensures connection safety and integrity by avoiding inadvertent disengagement or loosening.

Its mechanism guarantees that the fastener stays securely fastened even when subjected to high levels of vibration or stress. The fastener is designed to withstand tampering or unauthorised removal, making it perfect for applications requiring safety and security.

It is simple to install and remove by hand and is compatible with clevis pins. The assembly "rattle" is removed by the fasteners' concaved back, retaining the clevis pin under tension, and the safety lip prevents accidental removal. Used primarily in automotive, medical, and electrical applications.

  • It ensures connection safety by avoiding disengagement or loosening.
  • The assembly "rattle" is removed by the fasteners' concaved back, retaining the clevis pin under tension.
  • Used in automotive, medical, and electrical applications.
Material: Steel Series Code: SRR3440

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
8 results
Product SKUs information
Item Code Price range Availability l3 d1 tol. h11 l2 d2 tol. h11 h2 h1 l1 +0.10 View
$0.3094 - $0.3428 Request the lead time here
0.75
6.0
3.0
5.0
6.0
14.1
0.74
$0.7075 - $0.784 Request the lead time here
1.25
12.0
5.0
9.0
12.0
26.0
1.15
$0.5502 - $0.6098 Request the lead time here
0.5
4.0
2.0
3.2
4.0
8.5
0.64
$1.3364 - $1.4808 Request the lead time here
1.0
8.0
3.5
6.0
8.0
17.5
0.94
$5.1885 - $5.749 Request the lead time here
1.5
16.0
6.0
12.0
16.0
34.0
1.35
$1.2578 - $1.3937 Request the lead time here
1.0
10.0
4.5
8.0
10.0
22.1
1.05
$1.2578 - $1.3937 Request the lead time here
1.5
14.0
5.5
10.0
13.5
30.0
1.25
$0.2358 - $0.2613 Request the lead time here
0.5
5.0
2.5
4.0
5.0
10.7
0.74
Safety Fastener 6.0 14.1 11.0 Steel

20212438

Price Range
$0.3428 - $0.3094

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    6.0
  • d2 tol. h11
    5.0
  • h1
    14.1
  • h2
    6.0
  • l1 +0.10
    0.74
Safety Fastener 12.0 26.0 22.0 Steel

20212476

Price Range
$0.784 - $0.7075

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    12.0
  • d2 tol. h11
    9.0
  • h1
    26.0
  • h2
    12.0
  • l1 +0.10
    1.15
Safety Fastener 4.0 8.5 7.0 Steel

20212414

Price Range
$0.6098 - $0.5502

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    4.0
  • d2 tol. h11
    3.2
  • h1
    8.5
  • h2
    4.0
  • l1 +0.10
    0.64
Safety Fastener 8.0 17.5 14.0 Steel

20212452

Price Range
$1.4808 - $1.3364

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    8.0
  • d2 tol. h11
    6.0
  • h1
    17.5
  • h2
    8.0
  • l1 +0.10
    0.94
Safety Fastener 16.0 34.0 28.0 Steel

20212506

Price Range
$5.749 - $5.1885

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    16.0
  • d2 tol. h11
    12.0
  • h1
    34.0
  • h2
    16.0
  • l1 +0.10
    1.35
Safety Fastener 10.0 22.1 18.0 Steel

20212469

Price Range
$1.3937 - $1.2578

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    10.0
  • d2 tol. h11
    8.0
  • h1
    22.1
  • h2
    10.0
  • l1 +0.10
    1.05
Safety Fastener 14.0 30.0 25.0 Steel

20212490

Price Range
$1.3937 - $1.2578

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    14.0
  • d2 tol. h11
    10.0
  • h1
    30.0
  • h2
    13.5
  • l1 +0.10
    1.25
Safety Fastener 5.0 10.7 9.0 Steel

20212421

Price Range
$0.2613 - $0.2358

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    5.0
  • d2 tol. h11
    4.0
  • h1
    10.7
  • h2
    5.0
  • l1 +0.10
    0.74