Menu Search

Screw In Magnetic Catches - Metal Casing

In stock

Screw in Magnetic Catches in metal casing are vibration resistant and can withstand a force of 4 kg. They come with counter plate.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
13 results
Product SKUs information
Item Code Price range Availability Catch Mechanism Overall Length Mount Type Overall Width Full Material View
$15.1501 - $16.7869 Request the lead time here
Catch & Counterplate
80.0 mm
Screw on
13.0 mm
$40.7727 - $45.1774 Request the lead time here
Catch & Counterplate
61.0 mm
Screw on
21.5 mm
$124.9834 - $138.4858 Request the lead time here
Catch
50.0 mm
Screw on
14.1 mm
$51.7309 - $57.3195 Request the lead time here
Catch
39.0 mm
Screw on
7.0 mm
$34.1582 - $37.8484 Request the lead time here
Catch & Counterplate
50.0 mm
Screw on
21.5 mm
$52.5207 - $58.1947 Request the lead time here
Catch
39.0 mm
Screw on
7.0 mm
$70.9667 - $78.6335 Request the lead time here
Catch & Counterplate
105.0 mm
Screw on
21.5 mm
$94.5767 - $104.7942 Request the lead time here
Catch
50.0 mm
Screw on
14.1 mm
$28.2347 - $31.2852 Request the lead time here
Catch & Counterplate
40.0 mm
Screw on
21.5 mm
$54.1221 - $59.9691 Request the lead time here
Catch & Counterplate
80.0 mm
Screw on
21.5 mm
$9.2898 - $10.2934 Request the lead time here
Catch & Counterplate
50.0 mm
Screw on
13.0 mm
$43.5359 - $80.1977 Request the lead time here
49.0 mm
16.0 mm
$2.7126 - $4.9969 21 In stock
65.0 mm
13.0 mm
Magnetic Catch - Overall Height - 17.0 mm | 0.669 in ; Overall Length:80.0 mm | 3.15 in ; Catch Mechanism:Catch & Counterplate

1222629

Price Range
$16.7869 - $15.1501

Stock Levels
Request the lead time here
Attributes
  • Case Material
    Die Cast Zinc Alloy
  • Catch Mechanism
    Catch & Counterplate
  • Magnet Material
    Ferrite
  • Mount Type
    Screw on
  • Distance Between Fixing Holes
    70.0 mm
Magnetic Catch - Overall Height - 20.0 mm | 0.787 in ; Overall Length:61.0 mm | 2.402 in ; Catch Mechanism:Catch & Counterplate

1222633

Price Range
$45.1774 - $40.7727

Stock Levels
Request the lead time here
Attributes
  • Case Material
    Zamak
  • Catch Mechanism
    Catch & Counterplate
  • Magnet Material
    Ferrite
  • Mount Type
    Screw on
  • Catch Weight
    110.0 g
Magnetic Catch - Overall Height - 17.0 mm | 0.669 in ; Overall Length:50.0 mm | 1.969 in ; Catch Mechanism:Catch

1222638

Price Range
$138.4858 - $124.9834

Stock Levels
Request the lead time here
Attributes
  • Case Material
    Stainless Steel
  • Catch Mechanism
    Catch
  • Magnet Material
    Samarium Cobalt
  • Mount Type
    Screw on
  • Distance Between Fixing Holes
    40.0 mm
Magnetic Catch - Overall Height - 11.0 mm | 0.433 in ; Overall Length:39.0 mm | 1.535 in ; Catch Mechanism:Catch

1222640

Price Range
$57.3195 - $51.7309

Stock Levels
Request the lead time here
Attributes
  • Case Material
    Stainless Steel
  • Catch Mechanism
    Catch
  • Magnet Material
    Samarium Cobalt
  • Mount Type
    Screw on
  • Catch Weight
    11.0 g
Magnetic Catch - Overall Height - 20.0 mm | 0.787 in ; Overall Length:50.0 mm | 1.969 in ; Catch Mechanism:Catch & Counterplate

1222632

Price Range
$37.8484 - $34.1582

Stock Levels
Request the lead time here
Attributes
  • Case Material
    Zamak
  • Catch Mechanism
    Catch & Counterplate
  • Magnet Material
    Ferrite
  • Mount Type
    Screw on
  • Catch Weight
    74.0 g
Magnetic Catch - Overall Height - 11.0 mm | 0.433 in ; Overall Length:39.0 mm | 1.535 in ; Catch Mechanism:Catch

1222641

Price Range
$58.1947 - $52.5207

Stock Levels
Request the lead time here
Attributes
  • Case Material
    Stainless Steel
  • Catch Mechanism
    Catch
  • Magnet Material
    Samarium Cobalt
  • Mount Type
    Screw on
  • Catch Weight
    11.0 g
Magnetic Catch - Overall Height - 21.4 mm | 0.843 in ; Overall Length:105.0 mm | 4.134 in ; Catch Mechanism:Catch & Counterplate

1222635

Price Range
$78.6335 - $70.9667

Stock Levels
Request the lead time here
Attributes
  • Case Material
    Zamak
  • Catch Mechanism
    Catch & Counterplate
  • Magnet Material
    Ferrite
  • Mount Type
    Screw on
  • Catch Weight
    206.0 g
Magnetic Catch - Overall Height - 17.0 mm | 0.669 in ; Overall Length:50.0 mm | 1.969 in ; Catch Mechanism:Catch

1222639

Price Range
$104.7942 - $94.5767

Stock Levels
Request the lead time here
Attributes
  • Case Material
    Stainless Steel
  • Catch Mechanism
    Catch
  • Magnet Material
    Samarium Cobalt
  • Mount Type
    Screw on
  • Distance Between Fixing Holes
    40.0 mm
Magnetic Catch - Overall Height - 20.0 mm | 0.787 in ; Overall Length:40.0 mm | 1.575 in ; Catch Mechanism:Catch & Counterplate

1222631

Price Range
$31.2852 - $28.2347

Stock Levels
Request the lead time here
Attributes
  • Case Material
    Zamak
  • Catch Mechanism
    Catch & Counterplate
  • Magnet Material
    Ferrite
  • Mount Type
    Screw on
  • Catch Weight
    56.0 g
Magnetic Catch - Overall Height - 20.0 mm | 0.787 in ; Overall Length:80.0 mm | 3.15 in ; Catch Mechanism:Catch & Counterplate

1222634

Price Range
$59.9691 - $54.1221

Stock Levels
Request the lead time here
Attributes
  • Case Material
    Zamak
  • Catch Mechanism
    Catch & Counterplate
  • Magnet Material
    Ferrite
  • Mount Type
    Screw on
  • Catch Weight
    140.0 g
Magnetic Catch - Overall Height - 17.0 mm | 0.669 in ; Overall Length:50.0 mm | 1.969 in ; Catch Mechanism:Catch & Counterplate

1222630

Price Range
$10.2934 - $9.2898

Stock Levels
Request the lead time here
Attributes
  • Case Material
    Brass
  • Catch Mechanism
    Catch & Counterplate
  • Colour
    Nickel
  • Magnet Material
    Ferrite
  • Mount Type
    Screw on
Magnetic Catch - ; Overall Length:49.0 mm | 1.929 in ;

491981

Price Range
$80.1977 - $43.5359

Stock Levels
Request the lead time here
Attributes
  • Case Material
    Zinc Alloy
  • Magnet Material
    Die Cast Zinc Alloy
  • Overall Length
    49.0 mm
  • Overall Width
    16.0 mm
  • Plate Length
    56.0 mm
Magnetic Catch - ; Overall Length:65.0 mm | 2.559 in ;

491993

Price Range
$4.9969 - $2.7126

Stock Levels
21 In stock
Attributes
  • Colour
    White
  • Material
    Nylon
  • Overall Length
    65.0 mm
  • Overall Width
    13.0 mm
  • Plate Length
    65.0 mm