Quantity | Unit price |
---|---|
5 - 49 | $4.7101 |
50 - 249 | $2.6915 |
250 + | $2.5569 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Case Material | PA |
---|---|
Catch Mechanism | Counterplate |
Colour | Grey |
Mount Type | Screw On |
Overall Height | 2.0 mm |
Overall Height | 0.079 in |
Overall Length | 65.0 mm |
Overall Length | 2.559 in |
Overall Width | 13.0 mm |
Overall Width | 0.512 in |
Plate Length | 65.0 m |
Plate Length | 213.255 ft |
Plate Thickness | 2.0 mm |
Plate Thickness | 0.079 in |
Plate Width | 13.0 mm |
Plate Width | 0.512 in |
Thread Diameter | 3.0 mm |
Thread Diameter | 0.118 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.