Menu Search

Shaft Support Rails

In production

These Shaft support rails are used to provide continuous support and stability for linear shafts. They are frequently used with linear bearings to provide a fully supported low friction system.

It comes with a hardened steel shaft and mounting holes to mount and support across its entire length. These rails are used with open linear bearings or carriages to create a linear motion system.

The shaft is pre-mounted to the shaft support rail. It has great durability and wear resistance, allowing it to tolerate high application loads and repetitive motion. It is widely used in industrial, automotive, medical devices, and electronics manufacturing.

  • Used to provide continuous support and stability for linear shafts.
  • These rails are used with open linear bearings or carriages to create a linear motion system.
  • It has great durability and wear resistance, tolerating high application loads and repetitive motion.
Material: Aluminium, Stainless Steel, Steel Series Code: SRL1783, SRL178150, SRL178140, SRL178130, SRL178125, SRL178120, SRL178116, SRL178112, SRL178020, SRL178016, SRL178080, SRL178060, SRL178050, SRL178040, SRL178030, SRL178025, SRL178012

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
500 results
Product SKUs information
Item Code Price range Availability l1 Material Rail Type d3 d2 d1 tol. h6 l2 View
$1,341.8526 - $1,486.8173 Request the lead time here
1560.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$2,202.4824 - $2,440.4237 Request the lead time here
2640.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$3,762.5455 - $4,169.0254 Request the lead time here
4680.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$4,129.664 - $4,575.805 Request the lead time here
5150.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$3,854.3633 - $4,270.7626 Request the lead time here
480.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$1,167.3759 - $1,293.4914 Request the lead time here
1650.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
$1,572.4275 - $1,742.302 Request the lead time here
2250.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
$2,035.3328 - $2,255.2164 Request the lead time here
3000.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
$1,525.3356 - $1,690.1225 Request the lead time here
2000.0
Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
$3,887.1062 - $4,307.043 Request the lead time here
600.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
$607.6918 - $673.3428 Request the lead time here
720.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$1,158.2934 - $1,283.4275 Request the lead time here
1320.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$2,313.1522 - $2,563.0495 Request the lead time here
3450.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
$2,635.087 - $2,919.7639 Request the lead time here
3300.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
$1,617.1534 - $1,791.8597 Request the lead time here
1920.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$3,331.5437 - $3,691.4611 Request the lead time here
5100.0
Steel
Shaft & Rail
M5x20
5.5
16.0
150.0
$3,670.804 - $4,067.3728 Request the lead time here
4560.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$4,313.2233 - $4,779.1948 Request the lead time here
5400.0
Steel
Shaft & Rail
M4x20
4.5
12.0
120.0
$1,743.6223 - $1,931.9915 Request the lead time here
2100.0
Steel
Shaft & Rail
M6x25
6.6
20.0
150.0
$1,835.3638 - $2,033.6441 Request the lead time here
240.0
Steel
Shaft & Rail
M8x30
6.6
25.0
200.0
  • of 25
Shaft Support Rail - 12.0; M4x20; 1560.0; Steel

20267803

Price Range
$1,486.8173 - $1,341.8526

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    1560.0
Shaft Support Rail - 12.0; M4x20; 2640.0; Steel

20267896

Price Range
$2,440.4237 - $2,202.4824

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    2640.0
Shaft Support Rail - 12.0; M4x20; 4680.0; Steel

20268060

Price Range
$4,169.0254 - $3,762.5455

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    4680.0
Shaft Support Rail - 12.0; M4x20; 5150.0; Steel

20268107

Price Range
$4,575.805 - $4,129.664

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    5150.0
Shaft Support Rail - 12.0; M4x20; 480.0; Steel

20268077

Price Range
$4,270.7626 - $3,854.3633

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    480.0
Shaft Support Rail - 16.0; M5x20; 1650.0; Steel

20268251

Price Range
$1,293.4914 - $1,167.3759

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    1650.0
Shaft Support Rail - 16.0; M5x20; 2250.0; Steel

20268299

Price Range
$1,742.302 - $1,572.4275

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    2250.0
Shaft Support Rail - 16.0; M5x20; 3000.0; Steel

20268343

Price Range
$2,255.2164 - $2,035.3328

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    3000.0
Shaft Support Rail - 25.0; M8x30; 2000.0; Steel

20267667

Price Range
$1,690.1225 - $1,525.3356

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    2000.0
Shaft Support Rail - 16.0; M5x20; 600.0; Steel

20268541

Price Range
$4,307.043 - $3,887.1062

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    600.0
Shaft Support Rail - 12.0; M4x20; 720.0; Steel

20267735

Price Range
$673.3428 - $607.6918

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    720.0
Shaft Support Rail - 12.0; M4x20; 1320.0; Steel

20267780

Price Range
$1,283.4275 - $1,158.2934

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    1320.0
Shaft Support Rail - 16.0; M5x20; 3450.0; Steel

20268374

Price Range
$2,563.0495 - $2,313.1522

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    3450.0
Shaft Support Rail - 20.0; M6x25; 3300.0; Steel

20268756

Price Range
$2,919.7639 - $2,635.087

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    3300.0
Shaft Support Rail - 12.0; M4x20; 1920.0; Steel

20267834

Price Range
$1,791.8597 - $1,617.1534

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    1920.0
Shaft Support Rail - 16.0; M5x20; 5100.0; Steel

20268480

Price Range
$3,691.4611 - $3,331.5437

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    16.0
  • d2
    5.5
  • d3
    M5x20
  • l1
    5100.0
Shaft Support Rail - 12.0; M4x20; 4560.0; Steel

20268053

Price Range
$4,067.3728 - $3,670.804

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    4560.0
Shaft Support Rail - 12.0; M4x20; 5400.0; Steel

20268121

Price Range
$4,779.1948 - $4,313.2233

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    12.0
  • d2
    4.5
  • d3
    M4x20
  • l1
    5400.0
Shaft Support Rail - 20.0; M6x25; 2100.0; Steel

20268671

Price Range
$1,931.9915 - $1,743.6223

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    20.0
  • d2
    6.6
  • d3
    M6x25
  • l1
    2100.0
Shaft Support Rail - 25.0; M8x30; 240.0; Steel

20269036

Price Range
$2,033.6441 - $1,835.3638

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Shaft & Rail
  • d1 tol. h6
    25.0
  • d2
    6.6
  • d3
    M8x30
  • l1
    240.0