Menu Search

Snap-Fit Blanking Plugs

In stock

Snap-Fit Blanking Plugs are used in various applications to seal and preserve unused holes or apertures. These plugs have been carefully developed to offer a secure and dependable seal without extra fasteners or adhesives.

The snap-fit mechanism provides a secure connection, preventing inadvertent removal or displacement even when subjected to pressure or vibration. It offers high impact resistance and keeps dust, moisture, and other pollutants out of the hole.

It is easy to install, requiring only a push or snap into place, without needing tools. Suitable for various sectors such as manufacturing, electronics, and construction.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
26 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Overall Diameter Colour Overall Height View
$0.3456 - $0.6367 Request the lead time here
Red
$0.647 - $1.1918 5818 In stock
Red
$0.3862 - $0.7114 445 In stock
Red
$0.3545 - $0.653 28717 In stock
Red
$0.3461 - $0.6377 405 In stock
Red
$0.4977 - $0.9169 3086 In stock
Red
$0.347 - $0.6393 3800 In stock
Red
$0.6176 - $1.1378 4837 In stock
Red
$0.3488 - $0.6425 9855 In stock
Red
$0.3476 - $0.6405 1365 In stock
Red
$0.391 - $0.7202 1321 In stock
Red
$0.3487 - $0.6422 16688 In stock
Red
$0.3702 - $0.682 Request the lead time here
Red
$0.3499 - $0.6465 5448 In stock
Red
$0.444 - $0.8179 11677 In stock
Red
SP113 $0.1488 - $0.2742 Request the lead time here
Red
$0.517 - $0.9525 1170 In stock
Red
$0.3558 - $0.6554 6133 In stock
Red
$0.5844 - $1.0764 26 In stock
62.5 mm
Natural
9.5 mm
$0.2151 - $0.3963 Request the lead time here
20.0 mm
Natural
8.5 mm
  • of 2
Snap Fit Plug - ; Snap In ;

SP12M

Price Range
$0.6367 - $0.3456

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Snap In
Snap Fit Plug - ; ;

SP570

Price Range
$1.1918 - $0.647

Stock Levels
5818 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Snap Fit Plug - ; ;

SP215

Price Range
$0.7114 - $0.3862

Stock Levels
445 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Snap Fit Plug - ; ;

SP175

Price Range
$0.653 - $0.3545

Stock Levels
28717 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Snap Fit Plug - ; ;

SP120

Price Range
$0.6377 - $0.3461

Stock Levels
405 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Snap Fit Plug - ; ;

SP310

Price Range
$0.9169 - $0.4977

Stock Levels
3086 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Snap Fit Plug - ; ;

SP095

Price Range
$0.6393 - $0.347

Stock Levels
3800 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Snap Fit Plug - ; ;

SP450

Price Range
$1.1378 - $0.6176

Stock Levels
4837 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Snap Fit Plug - ; ;

SP150

Price Range
$0.6425 - $0.3488

Stock Levels
9855 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Snap Fit Plug - ; ;

SP125

Price Range
$0.6405 - $0.3476

Stock Levels
1365 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Snap Fit Plug - ; ;

SP245

Price Range
$0.7202 - $0.391

Stock Levels
1321 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Snap Fit Plug - ; ;

SP115

Price Range
$0.6422 - $0.3487

Stock Levels
16688 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Snap Fit Plug - ; ;

SP200

Price Range
$0.682 - $0.3702

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Special Offer
    Clearance
Snap Fit Plug - ; Snap In ;

SP16M

Price Range
$0.6465 - $0.3499

Stock Levels
5448 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Snap In
  • Special Offer
    Clearance
Snap Fit Plug - ; ;

SP250

Price Range
$0.8179 - $0.444

Stock Levels
11677 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Snap Fit Plug - ; ;

SP113

Price Range
$0.2742 - $0.1488

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Snap Fit Plug - ; ;

SP385

Price Range
$0.9525 - $0.517

Stock Levels
1170 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Snap Fit Plug - ; ;

SP185

Price Range
$0.6554 - $0.3558

Stock Levels
6133 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
Snap-Fit Blanking Plugs - ; Overall Diameter 62.5 mm | 2.461 in ; Snap Fit ; LDPE - PIR ; Natural

12632

Price Range
$1.0764 - $0.5844

Stock Levels
26 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Overall Diameter
    62.5 mm
Snap-Fit Blanking Plugs - ; Overall Diameter 20.0 mm | 0.787 in ; Snap Fit ; LDPE - PIR ; Natural

10923

Price Range
$0.3963 - $0.2151

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
  • Overall Diameter
    20.0 mm