Menu Search

Snap Fit Bushings - Open/Closed

In stock

Snap Fit Bushings protect wires, cables, and tubing from sharp edges of sheet metal holes. The split, push-fit design allows this bushing to be easily assembled into holes that already contain a bundle. Fingertip pressure to install. Withstands a push back force of greater than 35 pounds. UL Approved: E320906

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
22 results
Product SKUs information
Item Code Price range Availability Approximate Cable Holding Diameter Compatible Hole Diameter Minimum Panel Thickness Maximum Panel Thickness Open/Closed View
$0.7731 - $0.8566 Request the lead time here
$1.024 - $1.1346 Request the lead time here
  • of 2
Snap Fit Bushing - Open 4.8 mm | 0.189 in ; 1.0 mm | 0.039 in Black

PGSA-0407A

Price Range
$0.1695 - $0.161

Stock Levels
Request the lead time here
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Material
    PA
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing - Open 14.3 mm | 0.563 in ; 1.5 mm | 0.059 in Black

PGSA-1519A

Price Range
$0.1421 - $0.135

Stock Levels
Request the lead time here
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Material
    PA
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing - Open 22.9 mm | 0.902 in ; 1.0 mm | 0.039 in Black

PGSA-2327A

Price Range
$0.1578 - $0.1499

Stock Levels
Request the lead time here
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Material
    PA
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing - Open 22.2 mm | 0.874 in ; 3.2 mm | 0.126 in Black

PGSB-5A

Price Range
$1.7036 - $1.5375

Stock Levels
Request the lead time here
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Material
    PA
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing - Open 7.9 mm | 0.311 in ; 3.2 mm | 0.126 in Black

PGSB-2A

Price Range
$0.891 - $0.8041

Stock Levels
419 In stock
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Material
    PA
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing - Open 17.3 mm | 0.681 in ; 3.5 mm | 0.138 in Black

PGSB-1822A

Price Range
$0.8949 - $0.8077

Stock Levels
21 In stock
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Material
    PA
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing - Open 19.5 mm | 0.768 in ; 1.6 mm | 0.063 in Black

PGSA-2024A

Price Range
$0.1444 - $0.1372

Stock Levels
Request the lead time here
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Material
    PA
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing - Open 12.2 mm | 0.480 in ; 1.4 mm | 0.055 in Black

PGSA-1316A

Price Range
$0.1397 - $0.1326

Stock Levels
Request the lead time here
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Material
    PA
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing - Open 31.7 mm | 1.248 in ; 3.2 mm | 0.126 in Black

PGSB-8A

Price Range
$1.0312 - $0.9306

Stock Levels
1511 In stock
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Material
    PA
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing - Open 26.6 mm | 1.047 in ; 3.2 mm | 0.126 in Black

PGSB-6A

Price Range
$0.9717 - $0.8769

Stock Levels
18 In stock
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Material
    PA
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing - Open 9.9 mm | 0.390 in ; 3.2 mm | 0.126 in Black

PGSB-3A

Price Range
$0.8886 - $0.8019

Stock Levels
Request the lead time here
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Material
    PA
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing - Open 9.2 mm | 0.362 in ; 1.5 mm | 0.059 in Black

PGSA-1013A

Price Range
$0.1434 - $0.1362

Stock Levels
Request the lead time here
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Material
    PA
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing - Open 20.4 mm | 0.803 in ; 3.0 mm | 0.118 in Black

PGSB-9A

Price Range
$0.2892 - $0.2747

Stock Levels
21 In stock
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Material
    PA
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing - Open 10.5 mm | 0.413 in ; 3.5 mm | 0.138 in Black

PGSB-1316A

Price Range
$0.9649 - $0.8708

Stock Levels
10 In stock
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Material
    PA
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing - Open 14.5 mm | 0.570 in ; 3.3 mm | 0.130 in Black

PGSB-1519A

Price Range
$0.8726 - $0.7875

Stock Levels
Request the lead time here
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Material
    PA
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing - Open 12.3 mm | 0.484 in ; 3.3 mm | 0.13 in Black

PGSB-1216A

Price Range
$0.7351 - $0.6635

Stock Levels
Request the lead time here
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Material
    PA
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing - Open 24.5 mm | 0.965 in ; 1.1 mm | 0.043 in Black

PGSA-2529A

Price Range
$0.1544 - $0.1467

Stock Levels
15 In stock
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Material
    PA
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing - Open 17.6 mm | 0.693 in ; 1.6 mm | 0.063 in Black

PGSA-1822A

Price Range
$0.1985 - $0.1887

Stock Levels
Request the lead time here
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Material
    PA
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing - Open 9 mm | 0.354 in ; 3.5 mm | 0.138 in Black

PGSB-1013A

Price Range
$0.934 - $0.843

Stock Levels
Request the lead time here
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Material
    PA
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing - Open 6.6 mm | 0.260 in ; 1.7 mm | 0.067 in Black

PGSB-0609A

Price Range
$0.9091 - $0.8204

Stock Levels
Request the lead time here
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Material
    PA
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing - Open 6.7 mm | 0.264 in ; 3.2 mm | 0.126 in Black

PGSB-1A

Price Range
$0.8566 - $0.7731

Stock Levels
Request the lead time here
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Material
    PA
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Snap Fit Bushing - Open 29.7 mm | 1.169 in ; 3.2 mm | 0.126 in Black

PGSB-7A

Price Range
$1.1346 - $1.024

Stock Levels
Request the lead time here
Attributes
  • Bushing Type
    Open
  • Colour
    Black
  • Material
    PA
  • Full Material
    Heat Stabilized Nylon 6/6
  • Material Flammability Standard
    UL94 V-2