Also known as Assembly Clips, these two part fasteners have teeth that grip together for quick fastening. Leaves smooth appearance on both sides. Each pack includes the male and femal versions. Available in black and white. Nylon 6/6
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Type | Compatible Hole Diameter | Colour | Panel Thickness | View | |
|---|---|---|---|---|---|---|---|
| $0.1265 - $0.1332 | 16 In stock |
Round Head
|
|
Black
|
0.165 in
4.2 mm
|
||
| $0.0937 - $0.1085 | Request the lead time here |
Round Head
|
|
White
|
0.087 in
2.2 mm
|
||
| $0.0981 - $0.1031 | 22 In stock |
Round Head
|
|
White
|
0.126 in
3.2 mm
|
||
| $0.0666 - $0.07 | 23 In stock |
Round Head
|
|
Black
|
0.205 in
5.2 mm
|
||
| $0.1025 - $0.108 | 26 In stock |
Round Head
|
|
White
|
0.165 in
4.2 mm
|
||
| $0.0975 - $0.1026 | 7 In stock |
Round Head
|
|
Black
|
0.126 in
3.2 mm
|
||
| $0.0985 - $0.1037 | 24 In stock |
Round Head
|
|
Black
|
0.087 in
2.2 mm
|
||
| $0.0791 - $0.0916 | Request the lead time here |
Round Head
|
|
White
|
0.205 in
5.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue