Menu Search

Square End Caps - Heavy Duty

In stock

Heavy duty Square End Caps are an ideal finishing product for tubular products and are flexible and easy to fit, whilst providing an attractive glossy finish. The material is flexible, allowing the part to be fitted with ease. It is also designed to provide a secure and airtight fit, protecting the tubes from dirt, dust and other debris. It is quick and easy to install and remove from table legs and tubes.

  • Material: PVC
  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
16 results
Product SKUs information
Item Code Price range Availability Tube Diameter Inside Length View
$0.9857 - $1.8159 16 In stock
40.0 mm
$0.2483 - $0.4574 Request the lead time here
25.0 mm
$0.585 - $1.0777 18 In stock
25.0 mm
$0.5369 - $0.989 20 In stock
40.0 mm
$0.191 - $0.352 Request the lead time here
25.0 mm
$0.1963 - $0.3617 Request the lead time here
15.0 mm
$0.8256 - $1.5208 Request the lead time here
25.0 mm
$0.2488 - $0.4584 19 In stock
15.0 mm
$0.1719 - $0.3167 Request the lead time here
25.0 mm
$0.1797 - $0.3311 Request the lead time here
15.0 mm
$0.4296 - $0.7914 19 In stock
25.0 mm
$0.16 - $0.2948 Request the lead time here
15.0 mm
$0.323 - $0.5951 Request the lead time here
25.0 mm
$0.3162 - $0.5825 Request the lead time here
25.0 mm
SQWA-0400-040 $0.7217 - $1.3294 253 In stock
40.0 mm
$67.0644 - $74.3096 Request the lead time here
15.0 mm
Square End Cap - Tube Diameter 50.0 mm | 1.969 in ; Inside Length 40.0 mm | 1.575 in ;

SQWA-0500-040

Price Range
$1.8159 - $0.9857

Stock Levels
16 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Inside Length
    40.0 mm
Square End Cap - Tube Diameter 20.0 mm | 0.787 in ; Inside Length 25.0 mm | 0.984 in ;

SQWA-0200-025

Price Range
$0.4574 - $0.2483

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Inside Length
    25.0 mm
Square End Cap - Tube Diameter 40.0 mm | 1.575 in ; Inside Length 25.0 mm | 0.984 in ;

SQWA-0400-025

Price Range
$1.0777 - $0.585

Stock Levels
18 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Inside Length
    25.0 mm
Square End Cap - Tube Diameter 30.0 mm | 1.181 in ; Inside Length 40.0 mm | 1.575 in ;

SQWA-0300-040

Price Range
$0.989 - $0.5369

Stock Levels
20 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Inside Length
    40.0 mm
Square End Cap - Tube Diameter 16.0 mm | 0.63 in ; Inside Length 25.0 mm | 0.984 in ;

SQWA-0159-025

Price Range
$0.352 - $0.191

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Inside Length
    25.0 mm
Square End Cap - Tube Diameter 20.0 mm | 0.787 in ; Inside Length 15.0 mm | 0.591 in ;

SQWA-0200-015

Price Range
$0.3617 - $0.1963

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Inside Length
    15.0 mm
Square End Cap - Tube Diameter 50.0 mm | 1.969 in ; Inside Length 25.0 mm | 0.984 in ;

SQWA-0500-025

Price Range
$1.5208 - $0.8256

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Inside Length
    25.0 mm
Square End Cap - Tube Diameter 25.0 mm | 0.984 in ; Inside Length 15.0 mm | 0.591 in ;

SQWA-0250-015

Price Range
$0.4584 - $0.2488

Stock Levels
19 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Inside Length
    15.0 mm
Square End Cap - Tube Diameter 12.7 mm | 0.5 in ; Inside Length 25.0 mm | 0.984 in ;

SQWA-0127-025

Price Range
$0.3167 - $0.1719

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Finish
    Gloss
  • Inside Length
    25.0 mm
Square End Cap - Tube Diameter 12.7 mm | 0.5 in ; Inside Length 15.0 mm | 0.591 in ;

SQWA-0127-015

Price Range
$0.3311 - $0.1797

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Finish
    Gloss
  • Inside Length
    15.0 mm
Square End Cap - Tube Diameter 30.0 mm | 1.181 in ; Inside Length 25.0 mm | 0.984 in ;

SQWA-0300-025

Price Range
$0.7914 - $0.4296

Stock Levels
19 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Inside Length
    25.0 mm
Square End Cap - Tube Diameter 16.0 mm | 0.63 in ; Inside Length 15.0 mm | 0.591 in ;

SQWA-0159-015

Price Range
$0.2948 - $0.16

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Inside Length
    15.0 mm
Square End Cap - Tube Diameter 25.0 mm | 0.984 in ; Inside Length 25.0 mm | 0.984 in ;

SQWA-0250-025

Price Range
$0.5951 - $0.323

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Inside Length
    25.0 mm
Square End Cap - Tube Diameter 19.0 mm | 0.748 in ; Inside Length 25.0 mm | 0.984 in ;

SQWA-0190-025

Price Range
$0.5825 - $0.3162

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Finish
    Gloss
  • Inside Length
    25.0 mm
Square End Cap - Tube Diameter 40.0 mm | 1.575 in ; Inside Length 40.0 mm | 1.575 in ;

SQWA-0400-040

Price Range
$1.3294 - $0.7217

Stock Levels
253 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Inside Length
    40.0 mm
Square End Cap - Tube Diameter 19.0 mm | 0.748 in ; Inside Length 15.0 mm | 0.591 in ;

SQWA-0190-015

Price Range
$74.3096 - $67.0644

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Finish
    Gloss
  • Inside Length
    15.0 mm