Superball Closed Linear Ball Bushings are used in demanding applications and are designed to provide high precision movement and smooth motion. Composed of a housing with a row of 4-6 round ball circuits housed in a cage. This bushing type has three times the load capacity and a life span of 27 times that of traditional linear bushings. They provide self-alignment, which extends travel life by minimising friction between the shaft and balls and allowing for slight misalignments between the shaft and the bearing.
It has a closed design that shields the interior bearing components from dust, dirt, and other contaminants and is only intended for use with hardened shafts.
It can withstand temperatures from -20C to +80C and is ideal for applications such as automation systems, food packaging machines, and manufacturing processes.
Material: Steel Series Code: SRL1741, SRL1740
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l2 | No. of ball circuits | Dyn. load C max. N | d1 tol. h6 | d2 tol. h6 | l3 | l1 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $112.4963 - $124.6496 | Request the lead time here |
51.8
|
6.0
|
2800.0
|
30.0
|
47.0
|
1.90
|
68.0
|
||
| $47.8757 - $53.0479 | Request the lead time here |
22.7
|
5.0
|
1100.0
|
12.0
|
22.0
|
1.35
|
32.0
|
||
| $83.3305 - $92.3329 | Request the lead time here |
43.8
|
6.0
|
2750.0
|
25.0
|
40.0
|
1.90
|
58.0
|
||
| $86.0034 - $95.2946 | Request the lead time here |
31.3
|
6.0
|
1670.0
|
20.0
|
32.0
|
1.65
|
45.0
|
||
| $192.2891 - $213.0628 | Request the lead time here |
77.4
|
6.0
|
7940.0
|
50.0
|
75.0
|
2.70
|
100.0
|
||
| $50.1556 - $55.574 | Request the lead time here |
24.7
|
5.0
|
1250.0
|
16.0
|
26.0
|
1.35
|
36.0
|
||
| $68.0794 - $75.4343 | Request the lead time here |
24.7
|
5.0
|
1250.0
|
16.0
|
26.0
|
1.35
|
36.0
|
||
| $46.6965 - $51.7413 | Request the lead time here |
21.7
|
5.0
|
550.0
|
10.0
|
19.0
|
1.35
|
29.0
|
||
| $63.3626 - $70.2079 | Request the lead time here |
31.3
|
6.0
|
1670.0
|
20.0
|
32.0
|
1.65
|
45.0
|
||
| $143.3128 - $158.7954 | Request the lead time here |
51.8
|
6.0
|
2800.0
|
30.0
|
47.0
|
1.90
|
68.0
|
||
| $218.0745 - $241.6338 | Request the lead time here |
60.4
|
6.0
|
5720.0
|
40.0
|
62.0
|
2.20
|
80.0
|
||
| $110.6095 - $122.559 | Request the lead time here |
43.8
|
6.0
|
2750.0
|
25.0
|
40.0
|
1.90
|
58.0
|
||
| $251.7212 - $278.9154 | Request the lead time here |
77.4
|
6.0
|
7940.0
|
50.0
|
75.0
|
2.70
|
100.0
|
||
| $142.5267 - $157.9243 | Request the lead time here |
60.4
|
6.0
|
5720.0
|
40.0
|
62.0
|
2.20
|
80.0
|
||
| $64.4632 - $71.4274 | Request the lead time here |
21.7
|
5.0
|
550.0
|
10.0
|
19.0
|
1.35
|
29.0
|
||
| $65.1707 - $72.2114 | Request the lead time here |
22.7
|
5.0
|
1100.0
|
12.0
|
22.0
|
1.35
|
32.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue