Swing Handles are a type of pivot handle most commonly used for latching and unlatching doors and other access hardware objects.
Our range of Swing Handle Latches are ideal for standard size cabinets and enclosures, and can implement multiple locking points.
A Swing Handle Latch can be used across the industrial and construction industries, where the opening and closing of cabinet doors requires easy access.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Handle Length | Colour | Latch Material | Finish | Handle Width | View | |
---|---|---|---|---|---|---|---|---|
$20.5203 - $22.7372 | Request the lead time here |
6.299 in
160.0 mm
|
Black
|
PA
|
No Finish
|
1.378 in
35.0 mm
|
||
$20.1291 - $22.3037 | Request the lead time here |
6.299 in
160.0 mm
|
Black
|
PA
|
No Finish
|
1.378 in
35.0 mm
|
||
$25.3223 - $28.0581 | Request the lead time here |
6.299 in
160.0 mm
|
Black
|
PA
|
No Finish
|
1.378 in
35.0 mm
|
||
$26.6337 - $29.511 | Request the lead time here |
6.299 in
160.0 mm
|
Black
|
PA
|
No Finish
|
1.378 in
35.0 mm
|
||
$25.8026 - $47.531 | Request the lead time here |
6.299 in
160.0 mm
|
Natural
|
Zamak
|
Chrome Plated
|
1.378 in
35.0 mm
|
||
$22.4582 - $24.8844 | Request the lead time here |
6.299 in
160.0 mm
|
Black
|
Zamak
|
Black Powder Coated
|
1.378 in
35.0 mm
|
||
$34.0044 - $37.678 | Request the lead time here |
6.299 in
160.0 mm
|
Natural
|
PA
|
Chrome Plated
|
1.378 in
35.0 mm
|
||
$25.4462 - $46.8745 | Request the lead time here |
6.299 in
160.0 mm
|
Black
|
PA
|
No Finish
|
1.378 in
35.0 mm
|
||
$21.1968 - $39.0467 | Request the lead time here |
6.299 in
160.0 mm
|
Black
|
PA
|
Black Polyamide
|
1.378 in
35.0 mm
|
||
$20.1291 - $22.3037 | Request the lead time here |
6.299 in
160.0 mm
|
Black
|
PA
|
No Finish
|
1.378 in
35.0 mm
|
||
$19.9279 - $22.0808 | Request the lead time here |
6.299 in
160.0 mm
|
Black
|
PA
|
No Finish
|
1.378 in
35.0 mm
|
||
$18.6604 - $20.6763 | Request the lead time here |
6.299 in
160.0 mm
|
Black
|
PA
|
No Finish
|
1.378 in
35.0 mm
|
||
$27.3368 - $30.2901 | Request the lead time here |
5.256 in
133.5 mm
|
Black
|
Die Cast Zinc Alloy
|
Powder Coated
|
1.417 in
36.0 mm
|
||
$23.0492 - $25.5393 | Request the lead time here |
5.591 in
142.0 mm
|
Natural
|
Die Cast Zinc Alloy
|
Bright Chrome
|
1.319 in
33.5 mm
|
||
$26.1411 - $28.9652 | Request the lead time here |
6.378 in
162.0 mm
|
Black
|
Polyamide
|
No Finish
|
1.323 in
33.6 mm
|
||
$53.7027 - $59.5044 | Request the lead time here |
6.299 in
160.0 mm
|
Black
|
Zamak
|
Black Powder Coated
|
1.378 in
35.0 mm
|
||
$4.3029 - $4.7679 | Request the lead time here |
6.378 in
162.0 mm
|
Black
|
Polyamide
|
No Finish
|
1.323 in
33.6 mm
|
||
$34.2197 - $37.9166 | Request the lead time here |
6.378 in
162.0 mm
|
Black
|
Polyamide
|
No Finish
|
1.323 in
33.6 mm
|
||
$33.4705 - $37.0864 | Request the lead time here |
6.378 in
162.0 mm
|
Black
|
Polyamide
|
No Finish
|
1.323 in
33.6 mm
|
||
$82.4301 - $91.3353 | Request the lead time here |
6.85 in
174.0 mm
|
Black
|
Die Cast Zinc Alloy
|
E-Coat
|
1.654 in
42.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.