Menu Search

Swing Handle - Mounting Hole Length - 50.0 mm | 1.969 in; Mounting Hole Width - 25.0 mm | 0.984 in; PA; Black

Lift and Turn Latches and Locks feature a low profile that can be stowed away when not in use. Features grip range adjustment, compression action and easy assembly. Ideal for a range of indoor and outdoor applications, including panels and enclosures. Several styles to choose from, with different key options and a choice of materials and finishes.
Item code:

208200534E

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 124 $31.8297
125 - 624 $30.2382
625 + $28.7263
Standard pack: 25

Order in multiple of 25

Total price

$795.74

25 x $31.8297

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Handle Length 160.0 mm
Handle Width 35.0 mm
Colour Black
Maximum Grip 24.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us