Menu Search

Swing Handle - Handle Length - 85.0 mm | 3.346 in ; Handle Width - 35.0 mm | 1.378 in ; Latch Material:Nylon ; Handle Type - Swinghandle

Lift and Turn Cam Latches consist of a low profile handle which stows away when not in use, they offer a 90 degree rotation and are simple to install using either a bracket or a snap in fixing. The swing handles also consist of a slam action spring loaded handle and can be used either indoors or outdoors, they are ideal for cabinets, enclosures and machinery covers. They come with a choice of keyed alike, key to differ or a button to press.
Item code:

708201247

Request the lead time here For more information Delivery & returns
Unfortunately pricing information is not available. Please call customer service at 1800 377 111 or email sales@essentracomponents.com.au
Standard pack: 1

Order in multiple of 1

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Handle Length 85.0 mm
Handle Width 35.0 mm
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us