Menu Search

Threaded O-ring Plugs - Metric Threads

In stock

Threaded O-ring Plugs for Metric Threads include a compressed flange lip and an O-ring to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.

It may be installed using a spanner, screwdriver, or by hand. Metric threads are available, with a cylindrical inner and outer diameter precise in millimetres. The fine taper of metric tapered thread allows for the best possible force transmission. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.

  • Material: HDPE, PA6.6 GF33
  • Colour: Yellow

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
28 results
Product SKUs information
Item Code Price range Availability Overall Diameter Threaded Length Compatible Thread Sizes (All) View
$0.6614 - $1.2184 50 In stock
$2.5014 - $4.6078 100 In stock
25.1 mm
M16
$1.3848 - $2.5508 Request the lead time here
25.4 mm
M18
$1.7545 - $3.232 Request the lead time here
28.7 mm
M20
$1.6964 - $3.125 Request the lead time here
25.4 mm
M18
$0.2397 - $0.5994 5 In stock
$0.213 - $0.236 10168 In stock
$0.873 - $1.608 58 In stock
  • of 2
Metric Threads Threaded O-Ring Plug 50.0 mm | 1.969 in Compatible Thread Sizes - M42 X 2.0 Threaded

498669

Price Range
$1.2184 - $0.6614

Stock Levels
50 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
Metric Threads Threaded O-ring Plugs - Metric Threads: Metric Threads Compatible Thread Sizes - M16

TPWO-3

Price Range
$4.6078 - $2.5014

Stock Levels
100 In stock
Attributes
  • Full Material
    33% Glass Filled Polyamide 6.6
  • Colour
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    M16
  • Overall Diameter
    25.1 mm
Metric Threads Threaded O-ring Plugs - Metric Threads: Metric Threads Compatible Thread Sizes - M18

TPWO-5

Price Range
$2.5508 - $1.3848

Stock Levels
Request the lead time here
Attributes
  • Full Material
    33% Glass Filled Polyamide 6.6
  • Colour
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    M18
  • Overall Diameter
    25.4 mm
Metric Threads Threaded O-ring Plugs - Metric Threads: Metric Threads Compatible Thread Sizes - M20

TPWO-6

Price Range
$3.232 - $1.7545

Stock Levels
Request the lead time here
Attributes
  • Full Material
    33% Glass Filled Polyamide 6.6
  • Colour
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    M20
  • Overall Diameter
    28.7 mm
Metric Threads Threaded O-ring Plugs - Metric Threads: Metric Threads Compatible Thread Sizes - M18

TPWO-4

Price Range
$3.125 - $1.6964

Stock Levels
Request the lead time here
Attributes
  • Full Material
    33% Glass Filled Polyamide 6.6
  • Colour
    Yellow
  • Fitting Style
    Threaded
  • Compatible Thread Sizes (All)
    M18
  • Overall Diameter
    25.4 mm
Metric Threads Threaded O-Ring Plug 26.0 mm | 1.024 in Compatible Thread Sizes - M20 x 1.5 Threaded

498542

Price Range
$0.5994 - $0.2397

Stock Levels
5 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
Metric Threads Threaded O-Ring Plug 17.0 mm | 0.669 in Compatible Thread Sizes - M12 x 1 Threaded

498661

Price Range
$0.236 - $0.213

Stock Levels
10168 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded
Metric Threads Threaded O-Ring Plug 60.0 mm | 2.362 in Compatible Thread Sizes - M52 X 2.0 Threaded

498671

Price Range
$1.608 - $0.873

Stock Levels
58 In stock
Attributes
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Threaded