Threaded Protection Plugs for NPT Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.
It may be installed by hand or with a 12-point socket head, screwdriver or wrench. This threaded plug is suggested for usage where strength and abrasion resistance are required since it can tolerate temperatures ranging from -40F to 230F | -40C to 110C. Suitable for Metric threads. Used in various applications, including hydraulic, pneumatic and general engineering industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Thread Standard | Overall Diameter | Colour | Material | Compatible Thread Sizes (All) | View | |
---|---|---|---|---|---|---|---|---|
$0.8566 - $0.9492 | Request the lead time here |
NPT Threads
|
0.937 in
23.8 mm
|
Natural
|
PA GF
|
1-1/4-11-1/2
|
||
$0.3041 - $0.5602 | Request the lead time here |
NPT Threads
|
1.040 in
26.4 mm
|
Natural
|
Nylon
|
1/2 in
|
||
$0.2487 - $0.2756 | 6601 In stock |
NPT Threads
|
0.562 in
14.3 mm
|
Blue
|
HDPE
|
1/2
|
||
$0.1684 - $0.3102 | Request the lead time here |
NPT Threads
|
0.560 in
14.2 mm
|
Natural
|
Nylon
|
1/8 in
|
||
$0.3131 - $0.3469 | 18998 In stock |
NPT Threads
|
0.750 in
19.1 mm
|
Blue
|
HDPE
|
1-11-1/2
|
||
$0.1742 - $0.193 | 92 In stock |
NPT Threads
|
0.281 in
7.1 mm
|
Blue
|
HDPE
|
1/8
|
||
$0.2279 - $0.2525 | Request the lead time here |
NPT Threads
|
0.281 in
7.1 mm
|
Natural
|
PA GF
|
1/8
|
||
$0.5783 - $0.6408 | Request the lead time here |
NPT Threads
|
1.250 in
31.8 mm
|
Blue
|
HDPE
|
2-11-1/2
|
||
$0.1798 - $0.1992 | Request the lead time here |
|
|
Red
|
HDPE
|
|
||
$0.5017 - $0.5559 | 5 In stock |
|
|
Red
|
HDPE
|
|
||
$0.203 - $0.225 | 6 In stock |
|
|
Red
|
HDPE
|
|
||
$0.3386 - $0.3751 | Request the lead time here |
|
|
Red
|
HDPE
|
|
||
$0.1936 - $0.2145 | 5 In stock |
|
|
Red
|
HDPE
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.