Menu Search

Threaded Protection Plugs - Quick Fit

In stock

These Quick Fit Threaded Protection Plugs protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.

It conceals the initial thread of ordinary female threads. It is offered in either Silicone, a reusable high temperature resistant material, or EPDM, a reusable and cost-effective material with less heat but excellent chemical resistance. Its ergonomic pull tab makes it simple to install and remove. Used in various applications, including hydraulic, pneumatic and general engineering industries.

  • Material: LDPE, Silicone, EPDM
  • Colour: Red, Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
45 results
Product SKUs information
Item Code Price range Availability Overall Diameter Compatible Thread Sizes (All) Overall Height View
$1.4521 - $2.6751 312 In stock
64.7 mm
21.2 mm
$0.0927 - $0.1708 1519 In stock
29.8 mm
9.2 mm
$0.1224 - $0.468 1172 In stock
33.9 mm
9.0 mm
$0.119 - $0.4549 8 In stock
33.2 mm
12.5 mm
$0.0861 - $0.1587 17 In stock
26.7 mm
9.3 mm
$0.3877 - $0.7142 886 In stock
57.8 mm
18.5 mm
$0.1404 - $0.2587 211 In stock
26.0 mm
13.0 mm
$0.0842 - $0.3218 349 In stock
24.1 mm
9.6 mm
$0.0806 - $0.1486 19 In stock
21.5 mm
12.5 mm
$0.4023 - $0.741 Request the lead time here
30.2 mm
9.2 mm
$0.8382 - $1.5441 1242 In stock
49.5 mm
18.7 mm
$0.7041 - $1.297 2054 In stock
39.9 mm
14.6 mm
$0.0729 - $0.2789 467 In stock
20.5 mm
9.2 mm
$0.0784 - $0.1443 Request the lead time here
18.5 mm
9.0 mm
$0.1441 - $0.2656 9 In stock
40.3 mm
9.4 mm
$0.1127 - $0.431 1065 In stock
34.0 mm
9.1 mm
$0.36 - $0.663 2410 In stock
30.4 mm
9.2 mm
$1.2152 - $2.2385 974 In stock
45.6 mm
21.5 mm
$0.078 - $0.1439 20 In stock
21.4 mm
9.0 mm
$2.0878 - $3.846 3507 In stock
65.9 mm
21.3 mm
  • of 3
Threaded Protection Plug - 21.2 mm ; ; LDPE - PIR ; Red

12578

Price Range
$2.6751 - $1.4521

Stock Levels
312 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    Metric Threads
  • Overall Diameter
    64.7 mm
  • Overall Height
    21.2 mm
Threaded Protection Plug - 9.2 mm ; ; LDPE - PIR ; Red

10120

Price Range
$0.1708 - $0.0927

Stock Levels
1519 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    29.8 mm
  • Overall Height
    9.2 mm
Threaded Protection Plug - 9.0 mm ; ; LDPE - PIR ; Red

11000

Price Range
$0.468 - $0.1224

Stock Levels
1172 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    33.9 mm
  • Overall Height
    9.0 mm
Threaded Protection Plug - 12.5 mm ; ; LDPE - PIR ; Red

12613

Price Range
$0.4549 - $0.119

Stock Levels
8 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    BSP Threads
  • Overall Diameter
    33.2 mm
  • Overall Height
    12.5 mm
Threaded Protection Plug - 9.3 mm ; ; LDPE - PIR ; Red

10119

Price Range
$0.1587 - $0.0861

Stock Levels
17 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    26.7 mm
  • Overall Height
    9.3 mm
Threaded Protection Plug - 18.5 mm ; ; LDPE - PIR ; Red

12602

Price Range
$0.7142 - $0.3877

Stock Levels
886 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    Metric Threads
  • Overall Diameter
    57.8 mm
  • Overall Height
    18.5 mm
Threaded Protection Plug - 13.0 mm ; ; LDPE - PIR ; Red

18408

Price Range
$0.2587 - $0.1404

Stock Levels
211 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    Metric Threads
  • Overall Diameter
    26.0 mm
  • Overall Height
    13.0 mm
Threaded Protection Plug - 9.6 mm ; ; LDPE - PIR ; Red

10102

Price Range
$0.3218 - $0.0842

Stock Levels
349 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    BSP Threads, Gas Threads
  • Overall Diameter
    24.1 mm
  • Overall Height
    9.6 mm
Threaded Protection Plug - 12.5 mm ; ; LDPE - PIR ; Red

12605

Price Range
$0.1486 - $0.0806

Stock Levels
19 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    Metric Threads
  • Overall Diameter
    21.5 mm
  • Overall Height
    12.5 mm
Threaded Protection Plug - 9.2 mm ; ; LDPE - PIR ; Red

10105

Price Range
$0.741 - $0.4023

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    BSP Threads
  • Overall Diameter
    30.2 mm
  • Overall Height
    9.2 mm
Threaded Protection Plug - 18.7 mm ; ; LDPE - PIR ; Red

12614

Price Range
$1.5441 - $0.8382

Stock Levels
1242 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    BSP Threads
  • Overall Diameter
    49.5 mm
  • Overall Height
    18.7 mm
Threaded Protection Plug - 14.6 mm ; ; LDPE - PIR ; Red

12597

Price Range
$1.297 - $0.7041

Stock Levels
2054 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    Metric Threads
  • Overall Diameter
    39.9 mm
  • Overall Height
    14.6 mm
Threaded Protection Plug - 9.2 mm ; ; LDPE - PIR ; Red

10101

Price Range
$0.2789 - $0.0729

Stock Levels
467 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    BSP Threads
  • Overall Diameter
    20.5 mm
  • Overall Height
    9.2 mm
Threaded Protection Plug - 9.0 mm ; ; LDPE - PIR ; Red

10108

Price Range
$0.1443 - $0.0784

Stock Levels
Request the lead time here
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    18.5 mm
  • Overall Height
    9.0 mm
Threaded Protection Plug - 9.4 mm ; ; LDPE - PIR ; Red

11001

Price Range
$0.2656 - $0.1441

Stock Levels
9 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    40.3 mm
  • Overall Height
    9.4 mm
Threaded Protection Plug - 9.1 mm ; ; LDPE - PIR ; Red

10106

Price Range
$0.431 - $0.1127

Stock Levels
1065 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    BSP Threads
  • Overall Diameter
    34.0 mm
  • Overall Height
    9.1 mm
Threaded Protection Plug - 9.2 mm ; ; LDPE - PIR ; Red

10103

Price Range
$0.663 - $0.36

Stock Levels
2410 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    BSP Threads
  • Overall Diameter
    30.4 mm
  • Overall Height
    9.2 mm
Threaded Protection Plug - 21.5 mm ; ; LDPE - PIR ; Red

12611

Price Range
$2.2385 - $1.2152

Stock Levels
974 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    Metric Threads
  • Overall Diameter
    45.6 mm
  • Overall Height
    21.5 mm
Threaded Protection Plug - 9.0 mm ; ; LDPE - PIR ; Red

10110

Price Range
$0.1439 - $0.078

Stock Levels
20 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    21.4 mm
  • Overall Height
    9.0 mm
Threaded Protection Plug - 21.3 mm ; ; LDPE - PIR ; Red

12612

Price Range
$3.846 - $2.0878

Stock Levels
3507 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    Metric Threads
  • Overall Diameter
    65.9 mm
  • Overall Height
    21.3 mm