Menu Search

Threaded Protection Plugs - UNF Threads

In stock

These Threaded Protection Plugs for UNF Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.

It features fewer thread forms for faster application and may be applied or removed with a hand, hex spanner, or screwdriver. It is compatible with NS and NF Class 1-2-3 standard threads. Used in various applications, including hydraulic, pneumatic, and general engineering.

  • Material: LDPE, HDPE, PP
  • Colour: Red, Blue, Yellow, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
79 results
Product SKUs information
Item Code Price range Availability Overall Diameter Colour Threaded Length Material Special Offer Compatible Thread Sizes (All) View
$0.2384 - $0.4391 2737 In stock
Red
LDPE
$0.5214 - $0.9604 198 In stock
Red
LDPE
$0.2626 - $0.4838 17 In stock
Red
LDPE
$0.2229 - $0.4105 29518 In stock
Red
LDPE
$0.3207 - $0.5908 4553 In stock
Red
LDPE
$0.4287 - $0.7897 2088 In stock
Red
LDPE
$0.1316 - $0.2424 32233 In stock
Red
LDPE
$1.0809 - $1.9911 1137 In stock
Red
LDPE
$0.2206 - $0.4063 Request the lead time here
Red
LDPE
$0.3088 - $0.5689 Request the lead time here
Red
LDPE
$0.6382 - $1.1751 1900 In stock
Red
LDPE
$1.2298 - $2.2654 1337 In stock
Red
LDPE
10668 $0.3873 - $0.7134 5724 In stock
Red
LDPE
$0.1285 - $0.2368 29189 In stock
Red
LDPE
$0.4008 - $0.7383 1305 In stock
21.7 mm
Red
12.7 mm
LDPE
11/16 in x 12
$0.2955 - $0.5443 9 In stock
Red
LDPE
$0.184 - $0.3389 19 In stock
Red
LDPE
$0.2712 - $0.4996 67294 In stock
Red
LDPE
$0.4477 - $1.7106 19 In stock
Red
LDPE
$0.3506 - $0.6458 11580 In stock
Red
LDPE
  • of 4
UNF Threads Threaded Protection Plug UNF Threads Compatible Thread Sizes - 7⁄16 in x 20 Fully Threaded

10763

Price Range
$0.4391 - $0.2384

Stock Levels
2737 In stock
Attributes
  • Material
    LDPE
  • Colour
    Red
UNF Threads Threaded Protection Plug UNF Threads Compatible Thread Sizes - 3/4 in x 16 Fully Threaded

10575

Price Range
$0.9604 - $0.5214

Stock Levels
198 In stock
Attributes
  • Material
    LDPE
  • Colour
    Red
UNF Threads Threaded Protection Plug UNF Threads Compatible Thread Sizes - 7/16 x 24 Threaded Fitting Plugs

12031

Price Range
$0.4838 - $0.2626

Stock Levels
17 In stock
Attributes
  • Material
    LDPE
  • Colour
    Red
UNF Threads Threaded Protection Plug UNF Threads Compatible Thread Sizes - 3/8 in x 24 Fully Threaded

10692

Price Range
$0.4105 - $0.2229

Stock Levels
29518 In stock
Attributes
  • Material
    LDPE
  • Colour
    Red
UNF Threads Threaded Protection Plug UNF Threads Compatible Thread Sizes - 3/4 in x 16 Threaded Fitting Plugs

110182

Price Range
$0.5908 - $0.3207

Stock Levels
4553 In stock
Attributes
  • Material
    LDPE
  • Colour
    Red
UNF Threads Threaded Protection Plug UNF Threads Compatible Thread Sizes - 7/8 in x 14 Fully Threaded

10326

Price Range
$0.7897 - $0.4287

Stock Levels
2088 In stock
Attributes
  • Material
    LDPE
  • Colour
    Red
UNF Threads Threaded Protection Plug UNF Threads Compatible Thread Sizes - 13⁄16 in x 16 Threaded Fitting Plugs

12827

Price Range
$0.2424 - $0.1316

Stock Levels
32233 In stock
Attributes
  • Material
    LDPE
  • Colour
    Red
UNF Threads Threaded Protection Plug UNF Threads Compatible Thread Sizes - 15⁄16 in x 12 Fully Threaded

10671

Price Range
$1.9911 - $1.0809

Stock Levels
1137 In stock
Attributes
  • Material
    LDPE
  • Colour
    Red
UNF ThreadsJIC Threads Threaded Protection Plug UNF ThreadsJIC Threads Compatible Thread Sizes - 9/16" x 24 Threaded Fitting Plugs

12033

Price Range
$0.4063 - $0.2206

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Standard
    UNF/JIC
  • Material
    LDPE
  • Colour
    Red
UNF Threads Threaded Protection Plug UNF Threads Compatible Thread Sizes - 5/8 in x 24 Threaded Fitting Plugs

12965

Price Range
$0.5689 - $0.3088

Stock Levels
Request the lead time here
Attributes
  • Material
    LDPE
  • Colour
    Red
UNF Threads Threaded Protection Plug UNF Threads Compatible Thread Sizes - 1- 5/16 in x 12 Threaded Fitting Plugs

110186

Price Range
$1.1751 - $0.6382

Stock Levels
1900 In stock
Attributes
  • Material
    LDPE
  • Colour
    Red
UNF Threads Threaded Protection Plug UNF Threads Compatible Thread Sizes - 1 5/8 in x 12 Fully Threaded

11752

Price Range
$2.2654 - $1.2298

Stock Levels
1337 In stock
Attributes
  • Material
    LDPE
  • Colour
    Red
UNF Threads Threaded Protection Plug UNF Threads Compatible Thread Sizes - 9⁄16 in x 18 Fully Threaded

10668

Price Range
$0.7134 - $0.3873

Stock Levels
5724 In stock
Attributes
  • Material
    LDPE
  • Colour
    Red
UNF Threads Threaded Protection Plug UNF Threads Compatible Thread Sizes - 11/16 x 16 UNF Threaded Fitting Plugs

12786

Price Range
$0.2368 - $0.1285

Stock Levels
29189 In stock
Attributes
  • Material
    LDPE
  • Colour
    Red
UNF Threads Threaded Protection Plug UNF Threads Compatible Thread Sizes - 11/16 in x 12 Threaded Fitting Plugs

110184

Price Range
$0.7383 - $0.4008

Stock Levels
1305 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    11/16 in x 12
  • Threaded Length
    12.7 mm
  • Overall Diameter
    21.7 mm
  • Overall Height
    20.6 mm
UNF Threads Threaded Protection Plug UNF Threads Compatible Thread Sizes - 5⁄16 in x 18 Fully Threaded

10498

Price Range
$0.5443 - $0.2955

Stock Levels
9 In stock
Attributes
  • Material
    LDPE
  • Colour
    Red
UNF Threads Threaded Protection Plug UNF Threads Compatible Thread Sizes - 5⁄16 in x 24 Fully Threaded

10709

Price Range
$0.3389 - $0.184

Stock Levels
19 In stock
Attributes
  • Material
    LDPE
  • Colour
    Red
UNF Threads Threaded Protection Plug UNF Threads Compatible Thread Sizes - 5/8 in x 18 Fully Threaded

10940

Price Range
$0.4996 - $0.2712

Stock Levels
67294 In stock
Attributes
  • Material
    LDPE
  • Colour
    Red
UNF Threads Threaded Protection Plug UNF Threads Compatible Thread Sizes - 11⁄16 in x 14 Threaded Fitting Plugs

12359

Price Range
$1.7106 - $0.4477

Stock Levels
19 In stock
Attributes
  • Material
    LDPE
  • Colour
    Red
UNF Threads Threaded Protection Plug UNF Threads Compatible Thread Sizes - 5/8 in x 18 Threaded Fitting Plugs

110181

Price Range
$0.6458 - $0.3506

Stock Levels
11580 In stock
Attributes
  • Material
    LDPE
  • Colour
    Red