Tube connectors are used to join several tubes together. It is easy and simple to install thanks to its push fit. It has a threaded insert to accommodate adjustable levelling feet and mounts.
It provides a secure and reliable joint that helps to ensure the safety and longevity of the structure or equipment being assembled.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Compatible Wall Thickness | Head Shape | Colour | Threaded Centre | Finish | Compatible Tube Size Range | View | |
|---|---|---|---|---|---|---|---|---|---|
| $1.6134 - $2.972 | Request the lead time here |
0.059 in
1.5 mm
|
|
Black
|
|
|
0.866 in
22.0 mm
|
||
| $1.6033 - $2.9535 | Request the lead time here |
0.079 in
2.0 mm
|
Round
|
Black
|
|
|
0.787 in
20.0 mm
|
||
| $1.2742 - $2.3473 | Request the lead time here |
0.039 in
1.0 mm
|
Round
|
Black
|
|
|
0.63 in
16.0 mm
|
||
| $2.9902 - $5.5083 | Request the lead time here |
0.059 in
1.5 mm
|
|
Black
|
|
|
1.26 in
32.0 mm
|
||
| $2.3129 - $4.2606 | Request the lead time here |
0.059 in
1.5 mm
|
|
Black
|
|
|
1.26 in
32.0 mm
|
||
| $1.2097 - $2.2284 | Request the lead time here |
0.039 in
1.0 mm
|
Round
|
Black
|
|
|
0.63 in
16.0 mm
|
||
| $1.2361 - $2.2771 | Request the lead time here |
0.079 in
2.0 mm
|
Round
|
Black
|
|
|
0.787 in
20.0 mm
|
||
| $2.2782 - $4.1967 | Request the lead time here |
0.079 in
2.0 mm
|
Round
|
Black
|
|
|
1.181 in
30.0 mm
|
||
| $2.5832 - $4.7585 | Request the lead time here |
0.059 in
1.5 mm
|
Rectangular
|
Black
|
N
|
Eroded
|
0.787 - 1.181 in
20.0 - 30.0 mm
|
||
| $3.5669 - $6.5706 | Request the lead time here |
0.079 in
2.0 mm
|
Square
|
Black
|
Y
|
Matt
|
1.181 in
30.0 mm
|
||
| $2.4515 - $4.5158 | Request the lead time here |
0.059 in
1.5 mm
|
Rectangular
|
Black
|
N
|
Eroded
|
0.787 - 1.181 in
20.0 - 30.0 mm
|
||
| $2.7628 - $5.0893 | Request the lead time here |
0.059 in
1.5 mm
|
Rectangular
|
Black
|
N
|
Matt
|
0.984 - 1.575 in
25.0 - 40.0 mm
|
||
| $2.1662 - $3.9906 | Request the lead time here |
0.079 in
2.0 mm
|
Round
|
Black
|
|
|
1.181 in
30.0 mm
|
||
| $0.4828 - $0.8894 | 11 In stock |
|
Round
|
Black
|
Y
|
Matt
|
0.866 in
22.0 mm
|
||
| $0.4572 - $0.8422 | 10 In stock |
|
Round
|
Black
|
Y
|
Matt
|
1.102 in
28.0 mm
|
||
| $1.6586 - $3.0555 | Request the lead time here |
0.039 in
1.0 mm
|
Round
|
Black
|
|
|
0.787 in
20.0 mm
|
||
| $3.2552 - $5.9965 | Request the lead time here |
0.079 in
2.0 mm
|
Round
|
Black
|
|
|
1.378 in
35.0 mm
|
||
| $1.6518 - $3.0428 | Request the lead time here |
0.059 in
1.5 mm
|
Round
|
Black
|
|
|
0.866 in
22.0 mm
|
||
| $2.5812 - $4.7549 | Request the lead time here |
0.039 in
1.0 mm
|
Round
|
Black
|
|
|
1.378 in
35.0 mm
|
||
| $0.8777 - $0.9726 | Request the lead time here |
|
Round
|
Black
|
Y
|
Matt
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue