Menu Search

Uniplug - Push Fit; Rib Diameter - 25.1 mm | 0.988 in; Length Under Head - 11.3 mm | 0.445 in; Red

This uniplug has a unique design allowing a quick and secure fitting into threaded holes. The fitting design is push fit with fins locking the part into threads.
Item code:

10532

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 $0.059
5000 + $0.056
Standard pack: 5000

Order in multiple of 500

Total price

$29.50

500 x $0.059

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Red
Fitting Style Push Fit
Full Material Low Density Polyethylene
Material LDPE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us