Uniplugs have a unique design with blades which lock tightly when pushed into a threaded hole and twisted. Each plug covers a range of different thread sizes and styles and is easily removed by unscrewing the plug from the thread.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Rib Diameter | Length Under Head | Compatible Thread Sizes (All) | View | |
---|---|---|---|---|---|---|---|
$0.04 - $0.0421 | Request the lead time here |
Red
|
0.484 in
12.3 mm
|
0.327 in
8.3 mm
|
|
||
$0.0424 - $0.0447 | Request the lead time here |
Red
|
0.776 in
19.7 mm
|
0.374 in
9.5 mm
|
|
||
$0.0714 - $0.0751 | Request the lead time here |
Red
|
1.236 in
31.4 mm
|
0.433 in
11.0 mm
|
|
||
$0.0576 - $0.0607 | Request the lead time here |
Red
|
0.988 in
25.1 mm
|
0.445 in
11.3 mm
|
|
||
$0.0362 - $0.0381 | Request the lead time here |
Red
|
0.571 in
14.5 mm
|
0.283 in
7.2 mm
|
|
||
$0.0322 - $0.0338 | Request the lead time here |
Red
|
0.433 in
11.0 mm
|
0.24 in
6.1 mm
|
|
||
$0.1374 - $0.1446 | Request the lead time here |
Red
|
1.484 in
37.7 mm
|
0.492 in
12.5 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue