Menu Search

Weld On Hinge - Overall Length - 120.0 mm | 4.724 in ; Overall Width - 20.0 mm | 0.787 in ; Overall Diameter - 16.0 mm | 0.63 in ; 304 Stainless Steel

Item code:

1349770

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 $16.9622
25 + $16.1141
Standard pack: 25

Order in multiple of 25

Total price

$16.96

1 x $16.9622

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Diameter 16.0 mm
Overall Length 120.0 mm
Overall Width 20.0 mm
Pin Diameter 10.0 mm
Material 304 Stainless Steel
Pin Material Stainless Steel
Washer Material Brass

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us