Menu Search

Wire Saddle - Mini, Adhesive Mount, Hinged Locking Top

In production

These mini wires saddles have a hinged locking top, which means that wires are held in place securely. They have an adhesive base fixing for quick installation.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Inside Width Saddle Type Fitting Style Inside Height View
$0.27 - $0.4974 Request the lead time here
4.0 mm
Micro Wire
Locking Top
3.1 mm
$0.2207 - $0.2324 Request the lead time here
4.8 mm
Micro
Adhesive
2.6 mm
Mini Wire Saddle - Adhesive Mount, Hinged Locking Top - Inside Height - 3.1 mm | 0.122 in ; Inside Width - 4.0 mm | 0.157 in

MWSJ-1

Price Range
$0.4974 - $0.27

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Nylon
  • Colour
    Natural
  • Fitting Style
    Locking Top
  • Material
    Nylon
  • Saddle Type
    Micro Wire
Wire Saddle - Compatible Hole Diameter - 3.2 mm | 0.126 in ; Inside Width - 4.8 mm | 0.189 in ; Overall Width - 10.2 mm | 0.402 in; PA

MWSLTB-1-19A-RT

Price Range
$0.2324 - $0.2207

Stock Levels
Request the lead time here
Attributes
  • Base Material
    Acrylic Based Adhesive
  • Colour
    Natural
  • Fitting Style
    Adhesive
  • Material
    PA
  • Saddle Type
    Micro