For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Heavy Duty Screw-In Cable Tie Mounts are designed for heavy duty cable management solutions. The low profile is ideal for cable bundle applications in tight spaces. These mounts are suitable for ties up to 250 lbs
Low Profile Cable Tie Holders are ideal for low profile cable bundle applications
Screw or Rivet Mount Cable Tie Mounts are applied by an easy screw fixing and give maximum stability to a wire bundle
Multi Bundle Cable Tie Mounts are ideal when there are multiple cable bundles that need to be installed in a row or series. The screw mount fastening is very secure
Screw or Rivet Mount Cable Tie Mounts are applied by an easy screw fixing and give maximum stability to a wire bundle. There are a number of different types and colours available
Tape on harness style cable tie mounts.
Double Locking Cable Ties are designed to form a more rounded shape around the cable bundle. The tail of the tie enters the head parallel to itself; thus avoiding the teardrop effect of standard cable ties
standard non-releasable cable ties made from black nylon.
Standard releasable cable ties made from natural nylon.
These standard releasable cable ties are easy to install and bundles cables or wires, keeping them in place and reducing the risk of damage or tangling. It has a non-magnetic, corrosion resistant steel tooth that stays locked in place until intentionally released using the release tab, making it ideal for temporary bundling.
It is durable as it can operate from -40C to 85C and withstand heat, humidity, cold, vibration and impacts. Making it a component to be used in electronics or automotive industries.
Rail Mounting Cable Clip are used in all common DIN rail profiles. They require no installation tool and are lightweight. They are a long term cable management solution that is able to be retrofitted to current installations.
A hook and loop material that can mate together easily. These Clamps are ideal for cables that need to be held together securely, but also need to be released and resealed occasionally.
These Hook and Loop - Cable Ties are ideal for cable organisation since they must be securely held together, released, and resealed regularly. The hook and loop strap adjusts quickly and easily, ensuring a precise fit around bundles of cables without the risk of over-tightening or damaging the cables themselves, making it excellent for fragile cables.
The hook and loop strap wraps easily over the cables, and the firm grip offers a secure hold without the need for additional fasteners or adhesives. Commonly used in applications for industrial, automotive and commercial.
Ideal for attaching to cable ties and has a matted surface to accept ink or pencil.
Mounting Cable Ties offer a cable tie and a mount all in one meaning they can speed up the mounting process. They are available in screw-in, push-in, snap-in, rivet or adhesive mounting options.
Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These adhesive mounts offer the additional benefits of an even quicker and more secure fastening
Strap is inserted through the buckle at the adhesive base. Ladder style allows it to be adjustable. Tighten until desired bundle. Strong adhesion for quick and easy assembly
Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These push in fir tree mounts offer the additional benefits of an even quicker installation
Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These push in mounts offer the additional benefits of an even quicker installation
These Push-in mount cable ties offer fast installation and also have the added support of tension wings.
Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These push in mounts offer the additional benefits of an even quicker installation. They also have supportive tension wings and are easily removed
Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These push in mounts offer the additional benefits of an even quicker installation. They also have supportive tension wings
Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These push in mounts offer the additional benefits of an even quicker installation. They also have supportive tension wings and a cupped base for added security
Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These rivet mounts offer the additional benefits of an even quicker installation
Cable clamp for upto 7.5mm cable diameter for installation in a 6.2mm diameter hole. Split design means this can be applied retrospectively.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.