Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Plastic Clamping Levers Grommet Strips

 (10 products)

List Grid

Clamping Levers - Tapered Handle/Threaded Insert

Tapered Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto male threaded applications.

Clamping Levers - Tapered Handle/Threaded Stud

Tapered Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The tapered handle allows for convenient positioning for maximum leverage when mounted onto female threaded applications.

Clamping Levers - Teardrop Handle/Threaded Insert

Teardrop Female Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space and keeping the handle out of the way.

Clamping Levers - Teardrop Handle/Threaded Stud

Teardrop Male Clamping Handles are operated by a simple lift and rotate action with a push button for releasing and adjustment. The teardrop handle allows for convenient positioning for maximum leverage as well as saving space to keep the handle out of the way.

Grommet Strips

Complies with NASM21266. Suitable for a minimum hole diameter of 25.4mm.

Grommet Strips - Channels, MDS Filled Nylon

Flexible Grommet Strip - Channels are made from MDS filled Nylon and are ideal for protecting panel edges from being damaged.

Grommet Strips - Channels, Polystyrene

Available in 2 types, these Polystyrene Channels are ideal for protecting panel edges against damage.

Grommet Strips - Metal Rolls

UL94 V0 flammability rating. Dielectric strength: 1000 volts @ 50 Hz. Operating Temperature range: -40C to 140C

Grommet Strips - Plastic Rolls

Grommet Strips protect against damage from sharp panel edges. Ideal for tight radii in panel cut-outs and holes.

Grommet Strips - Plastic Rolls, With Glue

Grommet Strips protect against damage from sharp panel edges. Ideal for tight radii in panel cut-outs and holes. With pressure sensitive adhesive for extra secure fixing.