For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(2 products)
The range of Weld on Concealed Hinges are suitable for heavy duty applications and offer a two part mounting solution with the frame part screwed on and the door part mounted by nut to welded stud on door. The use of a pin enables the removal of the door for easy access.They are suitable for left and right hand.
Concealed Hinges are primarily used for internally mounted doors and other entry ways. Suitable applications include metal enclosures, machinery covers and a variety of lightweight and heavy duty applications.
These hinges provide a smooth surface for the external part of the door panel and allows adjustment for variable drilling and fitting patterns. The integral pin enables easy removal of the door for better access options. Permanent and removable hinge options are available.
The range features options with a two part mounting application; the frame part is screwed on and the door part is mounted by nut or welded stud directly on to a door. Alternatively a range of quick and easy screw-mounting options are available that can be mounted with M5 or M6 screws (sold separately). Left Hand and Right Hand mounting options area available,.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.