Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Silicone Masking and Powder Coating End Caps

 (6 products)

List Grid

Easy Pull Masking Caps

Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include;anodizing, blasting, powder coating, e-coating and plating.

The caps have a flanged design and an internal seal that provides a secure fit. These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.

Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times.

  • Materials: Silicone Rubber 600F (316C) and EPDM 425F (218C)
  • Colours: Natural and Black
  • Hardness: Durometer (Shore A) 55 + 5

Masking Cones

Masking Cone Plugs are a versatile masking solution that can be used as a plug or as a cap. The tapered design allows the part to plug a range of inside diameter sizes and to cap a range of outside diameter sizes. These plugs are ideal for a range of masking applications, including; powder coating, e-coating, plating and anodizing.

The range is available in a choice of materials that include premium Silicone and economical EPDM. Silicone benefits from a high temperature rating and can be used multiple times. EPDM is also reusable with a lower heat resistance, but superior chemical resistance.

  • Materials: Ethylene Propylene Diene Monomer (EPDM) and Silicone Rubber
  • Colours: Black, Blue, Brown, Green, Natural, Red, Rust, Purple and Yellow

Masking Star Tubes

Star Tubing is a masking solution that is ideal for long studs and pins, where caps are too short. The star-shaped profile allows the part to be flexible and fits easily on to tight diameters.

They tubes are highly flexible and are able to fit several ranges. They easily fit over threaded studs, non-threaded tubes or irregular shapes. They have good heat resistance.

  • Material: Silicone
  • Maximum Temperature: 315 degrees C (600 degrees F)
  • Colours: Blue, Green, Red, White and Yellow

Masking Straight Caps & Plugs

Straight Caps are an ideal solution for protecting and masking parts undergoing a variety of masking processes, including; painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing, and processes that expose parts to high temperatures. They are highly versatile and can also be used as a plug to mask threaded or non-threaded holes.

These Masking Caps and Plugs can be used to protect studs, pins, tube ends and other applications that require protection. They are available in a choice of materials with a wide range of colour options to suit your project requirements. The range includes options moulded from a specially formulated silicone rubber that contains no colouring agent, which could bleed under high temperature conditions.

  • Materials: Ethylene Propylene Diene Monomer (EPDM) and Silicone Rubber
  • Colours: Black, Blue, Green, Grey, Natural, Orange, Pink, Purple and Yellow

Masking Straight Tubing

High Temperature Tubing is an excellent masking solution to fit over longer parts, where standard caps are too short. The tubing can be used with a cap, if required. These caps be be applied to long studs and pins.

Supplied on a roll; the tubing can be cut to the required length. By cutting long also creates an easy pull tab, for swift removal. It can be masked off thru-hole by utilising the outside diameter of the tube and pulling it through.

The tubing is flexible and conforms to irregularities. It will not melt or harden and can be reused - making it an economical product.

Popular applications include; powder coating, e-coating, plating and anodising.

  • Material: Silicone Rubber (55 Shore A Hardness)
  • Colour: Natural

Masking Washer Caps

A range of Masking Washer Caps that can be applied as a protective cap for threaded and non-threaded end tip.

Although the product is primarily designed as a cap, the integrated washer masks of grounding and also provides edge protection to ensures that the application hole is safe from contaminants and damage. This highly versatile masking solution can also be inverted and used to plug holes.

  • Material: Silicone (55 Shore A)
  • Maximum Temperature: 316 degrees C (600 degrees F)
  • Colours: Black, Green, Grey, Natural, Pink, Purple, Red and Yellow