For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(7 products)
The Quarter Turn lock range is supplied with a range of accessories including dust caps. These are supplied to prevent dust particles from clogging up a lock. They are suitable for all locks with a 20.2 x 22.2 fixing hole
Latch and Lock Keys are specific to their parent part for additional security and will often need to be ordered separately. All the keys for our locks and latches are available here.
Cam Lock Wood Washer and Cam Lock Locating Plates are supported by the display locks range. The wood washer prevents a cam lock from rotating in wooden applications where it is convenient to drill are round hole for fitting the lock. The locating or mounting plate is steel and enable a cam lock with a 19mm x 15.9mm double D profile to be fixed securely
These Male Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
These Male / Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round metric standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.