Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Locking Screw Mount Insulating

 (30 products)

List Grid

Cable Clamps - Adhesive/Screw Mount, Locking

These cable clamps with adhesive mounts are used for cable management and organisation. Designed to grip and lock cables, wires, or cords while maintaining a neat and organised appearance. They are extremely durable and resistant to wear and stress. This ensures that the clamp can support the weight and tension of the cables it is holding.

The locking function ensures the cables stay in place and do not slip or get disorganised. It is simple to install using high-quality adhesive tape or screw mounting holes. Suitable for various applications, including automotive, construction, telecommunications, data centres, and industrial settings.

  • Material: PA
  • Colour: Black
  • Material Flammability Standard: UL94 V-2

The adhesive mounting of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Cable Clamps - Hinged Locking

Cable Clamp with a hinged locking top are ideal for secure cable bundle routing and mounting.

How to Install;
Cables are placed in the centre of the clamp. The hinged top is then placed over the cables. The legs of the clamps are then inserted into two panel holes. The top is secured using two screws self-tapping screws. As the screws are engaged, the clamp legs expands and holds the clamp in place. There is no requirement for a nut, which means the bottom side of the board does not need to be accessed.

The hinged top is adjustable and can therefore be easily released, by simply removing the screws. This allows for hassle-free maintenance, removal and re-routing of cable bundles.

  • Material: Nylon 6/6
  • Colours: Black and Natural
  • UL94 V0 and UL94 V2 flame rated options

PCB Corner Edge Locking Supports

These are Corner/Edge locking supports. They can be mounted to either the corner or the edge of a PCB requiring no holes or slots on the board. They are mounted on the bottom with a #6 self-tapping screw for a strong hold.

PCB Spacers - Screw Fastened

A screw fastened PCB spacer.

PCB Standoffs - Hexagonal Bottom /Metric Threaded/Insulator/Nylon & Brass

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

PCB Standoffs - Hexagonal Bottom/Insulator/Nylon & Brass

These Male Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

PCB Standoffs - Hexagonal/Insulator/Nylon & Brass

These Male / Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

PCB Standoffs - Hexagonal/Metric & Imperial Threaded/Plastic

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and spacer lengths.

PCB Standoffs - Hexagonal/Plastic

These Male / Male Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and spacer lengths.

PCB Standoffs - Hexagonal/Threaded

These standoffs have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.

PCB Standoffs - Round

These Male Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

PCB Standoffs - Round/Insulator/Nylon & Brass

These Male / Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

PCB Standoffs - Round/Metric Threaded/Insulator/Nylon & Brass

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

PCB Standoffs - Round/Threaded/Plastic

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round metric standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly

PCB Support Pillars - Edge Locking Screw Mount/Long Nose

Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.

PCB Support Pillars - Hexagonal/Threaded Male/Mini

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a releasable snap-fit fixing that has a low profile.

PCB Support Pillars - Locking/Arrowhead/Threaded Female

A dual locking PCB support pillar with a threaded female and arrowhead design.

PCB Support Pillars - Locking/Arrowhead/Threaded Male

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock arrowhead nose that holds the PCB in place.

PCB Support Pillars - Locking/Bayonet Nose/Threaded Female

These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking bayonet nose that holds the PCB in place.

PCB Support Pillars - Locking/Bayonet Nose/Threaded Male

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.

PCB Support Pillars - Locking/Corner/Edge Studded

Edge Locking Supports provide a secure hold on the side of the PCB.

PCB Support Pillars - Metric Threaded

These PCB support pillars have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.

PCB Support Pillars - Non Locking/Threaded Female

These spacers have a threaded female end that is mounted securely using a screw. The top end has a releasable snap fit bayonet nose that holds the PCB in place.

PCB Support Pillars - Non Locking/Two Prong/Self Threading Male

These spacers have a unique self-threading bottom fixing. The threaded hole that they go into acts as a die and threads the bottom end when screwed in. They can be used in either a #4 or M3 threaded hole. They are easily installed by hand with minimal force. The top fix is removable and has a low profile.

PCB Support Pillars - Stud Fitting

These spacers are installed onto the bottom board by pushing them onto a #8 or M4 screw or stud. The teeth inside the spacer grip onto the threads. The top fixing is a locking bayonet nose.

  • of 2