For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
(86 products)
Edge Locking Supports provide a secure hold on the side of the PCB and the snap in fitting and locating nose are ideal for quick assembly
These collar spacers are a two piece application; the pin and the retainer. They were designed to capture the PC board. The combination of the mating parts forms a completely enclosed nylon spacer. The use of a binding head type screw is recommended.
These supports have a locking bayonet nose on one side and a cupped base which completely covers the hole and adds stability
Our dual locking circuit board supports lock at both ends. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).
PCB - Mounting Feet - Screw Down
One tapered end for quick and easy insertion of the PCB Holds a 1/16 PCB Avaialble in lengths from 2.5 to 8" Snaps into 2 holes with a a panel thickness range of .047 - .090" Natural, UL94 V-2 Nylon 6/6, 500 per bag
Adjustable Snap In Horizontal Card Guides are designed in three pieces; a channel (ACGC) and two end pieces (ACGE) that easily snap into mounting holes on the chassis. The channel is provided in 4 foot lengths that can be cut down to any desired length. Holds .062 thick board. To find channel length: Subtract .34" (constant) from the overall length of assembled part
Slt depth of .200 allows for maximum PCB retention. Good for high vibration and shock applications. Accepts PCB thicknesses: 1/16", 3/32" and 1/8" PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. UL94 V-0 rated Nylon 6/6 Black, 500 per bag
Two tapered ends for quick and easy insertion of the PCB from both sides. Side grips hold PCB in place. Hollow pin design eases insertion of the guide. Holds .062 thick PCB Snaps into 2 holes into a panel of .062" 8 lengths; from 2.5" to 6" Support boards horizontally in tight spaces like a PCB rack. UL94 V-2 Nylon 6/6, Natural, 500 per bag
Multi Panel Snap In Horizontal Card Guides have tension wings to provide firm retention of the printed circuit board and a funny entry for easy board insertion. These tension guides support boards horizontally in tight spaces like a PCB rack.
Snap In Locking Vertical Card Guides hold PCB boards of any width vertically in place. These tension guides have a double channel to permit side-by-side mounting and are equipped with locking tabs to securely hold the board in place.
Snap In Locking Vertical Card Guides have a locking tab to securely hold the board in place vertically. These tension guides mount into a square hole to prevent rotation and the snap in element provides fast, easy installation.
Snap In Locking Vertical Card Guides with Release Tab hold PCB boards of any width vertically in place. These tension guides have a locking tab to hold the board securely in place and the double channel permits side-by-side mounting.
Snap In Non-Locking Vertical Card Guides hold PCB boards of any width vertically in place. These tension guides have a double channel to permit side-by-side mounting and the design allows the PC board to easily slide in and out.
Card ejectors are fitted to PCBs to aid removal of the card from a restricted space. PCB Pullers and Ejectors are mounted directly onto the board, providing a handle so the technician can pull the board without touching any of the circuitry. Ejectors act as a lever, using mechanical force against a guide rack or chassis to move the board out. Level action ejectors aids card insertion and extraction
Attaches to a circuit board for ease of png out and pushing back into position. Curved tab for fingertip grip. Snaps into two .125 diameter holes in a 1/16" NOMINAL BOARD"
These are Corner/Edge locking supports. They can be mounted to either the corner or the edge of a PCB requiring no holes or slots on the board. They are mounted on the bottom with a #6 self-tapping screw for a strong hold.
Edge Locking Supports provide a secure hold on the side of the PCB and the snap in fitting and locating nose are ideal for quick assembly. The PCB is easily removed for service.
PCB Mounting Blocks are a useful tool for mounting printed circuit boards and small panels at right angles within equipment. These blocks are a quick and easy replacement for aluminum brackets for secure mounting.
These push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady
These metric push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady
These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer
A screw fastened PCB spacer.
These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
These Male Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue