Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Nylon

 (393 products)

List Grid

Cable Tie Mounts - Arrowhead Mount

Arrowhead Cable Tie Mounts provide a secure fastening piece into a panel hole for a cable tie to be passed through. Variations of mounts and head styles are available

Cable Tie Mounts - Arrowhead Mount, Cupped

Arrowhead Cable Tie Mounts provide a secure fastening piece into a panel hole for a cable tie to be passed through. The addition of the cupped base provides extra stability

Cable Tie Mounts - Beaded Tie, Screw Mount

This Screw Mounted Cable Tie Mount is designed for use with beaded ties and is mounted using a screw. It mounts into a hole and will hold a cable tie between and wide

Cable Tie Mounts - Fir Tree Double Mount, Heavy Duty

Mount Cable Tie Holders that push in and can be removed. Suitable for use in panels with pre-drilled holes. Suitable for heavy duty use.

Cable Tie Mounts - Fir Tree Mount

Fir Tree Mount Cable Tie Mount assemblies are a quick and easy to install cable management solution

Cable Tie Mounts - Fir Tree Mount, Cupped

Fir Tree Mount Cable Tie Mount assemblies are a quick and easy to install cable management solution. The addition of the cupped base provides extra stability

Cable Tie Mounts - Hook & Loop Ties, Screw Mount

Hook & Loop Cable Tie Mounts secure hook & loop cable ties when screwed onto a panel. These zip tie holders are available with mounting holes to fit two different screw sizes

Cable Tie Mounts - Hook & Loop Ties, Snap In

These Cable Tie Mounts are designed to hold hook and loop cable ties with a maximum width of. They snap into a square hole with a minimum panel thickness of. Available in 2 sizes with different spacer lengths

Cable Tie Mounts - Reverse Mount

Reverse Mount Cable Tie Holders offer an alternative mounting option to standard cable tie mounts and provide a very secure cable management solution

Cable Tie Mounts - Rivet Mount

Cable Tie Mounts have a Rivet incorporated into the design with legs that expand as the pin is pushed to lock the holder in place. The low profile design is ideal for cable bundle applications in tight spaces

Cable Tie Mounts - Screw Mount, Harness

Screw or Rivet Mount Cable Tie Mounts are applied by an easy screw fixing and give maximum stability to a wire bundle. The harness version will allow for multiple cable ties or a wider cable tie

Cable Tie Mounts - Screw Mount, Heavy Duty

Heavy Duty Screw-In Cable Tie Mounts are designed for heavy duty cable management solutions. The low profile is ideal for cable bundle applications in tight spaces. These mounts are suitable for ties up to 250 lbs

Cable Tie Mounts - Screw Mount, Low Profile, Four Way

Low Profile Cable Tie Holders are ideal for low profile cable bundle applications

Cable Tie Mounts - Screw Mount, Low Profile, Two Way

Screw or Rivet Mount Cable Tie Mounts are applied by an easy screw fixing and give maximum stability to a wire bundle

Cable Tie Mounts - Screw Mount, Multi Bundle

Multi Bundle Cable Tie Mounts are ideal when there are multiple cable bundles that need to be installed in a row or series. The screw mount fastening is very secure

Cable Tie Mounts - Screw/Rivet Mount

Screw or Rivet Mount Cable Tie Mounts are applied by an easy screw fixing and give maximum stability to a wire bundle. There are a number of different types and colours available

Cable Tie Mounts - Tape On, Harness

Tape on harness style cable tie mounts.

Cable Ties - Double Locking/Nylon

Double Locking Cable Ties are designed to form a more rounded shape around the cable bundle. The tail of the tie enters the head parallel to itself; thus avoiding the teardrop effect of standard cable ties

Cable Ties - Standard/Non Releasable/Nylon/Black

standard non-releasable cable ties made from black nylon.

Cable Ties - Standard/Non Releasable/Nylon/Natural

Standard releasable cable ties made from natural nylon.

Cable Ties - Standard/Releasable/Nylon/Black

These standard releasable cable ties are easy to install and bundles cables or wires, keeping them in place and reducing the risk of damage or tangling. It has a non-magnetic, corrosion resistant steel tooth that stays locked in place until intentionally released using the release tab, making it ideal for temporary bundling.

It is durable as it can operate from -40C to 85C and withstand heat, humidity, cold, vibration and impacts. Making it a component to be used in electronics or automotive industries.

  • Material: Nylon
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2

Cable Wraps - Spiral

A lightweight and protective wrap which provides a cost-effective hose and cable protection.

Cam Latches - Lift & Turn

Lift and Turn Cam Latches (Locks) that have a simple lift and turn operation and compression action. They are easily assembled using a bracket or snap-in fixing.

These latches benefit from a low profile handle that stows away when not in use. It also features straight-forward grip adjustment for added convenience. The range is available in several style options that have a host of unique properties. Lift and Turn Cam Latches can be used in a host of indoor and outdoor applications that include, but are not limited to; electrical panels, machine covers, railway and construction equipment.

The styles featured in the range include, Compression Locks with 5mm present compression, Swinghandles in a range of sizes that have a spring-loaded, slam action design, with options that can be operating using a push-button, as well as all-metal options. Also included are Swell Latches that optimise performance under vibration conditions, and Three-point Rod Latches with an integrated gear-box for multiple point latched.

Features

  • Left hand and Right hand options
  • Options sold with and without cams and/or drivers
  • Lock Type options include; No Key, Keyed Alike (include high-security options), Keyed CH751, Euro Key, Keyed Different, 5mm Double Bit and Padlocking
  • Two keys are supplied with every lock (where applicable)
  • Keyed options available with a Stainless Steel shutter (dust cap)

Specifications
  • Materials: Zinc Alloy and Polyamide 6 30% Glass Filled
  • Cam Materials: Steel and Polyamide 6 30% Glass Filled
  • Bushing/ Seal Materials: Rubber and Polyurethane (PU)
  • Finish Options: Matt, Powder Coating, Chrome and Zinc Plating
  • Colours: Natural (Silver) and Black
  • DIN-EN ISO 1043-1 and DIN-EN 1774 rated options
  • IP65 and IP54 rated options
  • NEMA 4 rated options
  • RoHS Compliant options

For customised colour or alternate cylinder and driver options, please contact Essentra today.

Cam Locks - Wing Knobs

Cam Locks with Wing Knobs are designed to lock and secure access to panels and doors with a rotating cam (pawl), which features a quarter-turn operation. The cam is secured by engaging the frame or keeper on the back side. Left-hand and right-hand application is possible.

The range is available in a choice of materials and aesthetically pleasing finishes. No Key options are available, or options with Mini Cam Lock Keys that include a Stainless Steel Shutter (Dust Cap).

  • Materials: Die-Cast Zinc Alloy and Polyamide (PA)
  • Finishes: Black Powder Coating, Chrome Plating and No Finish

Capacitor Holder

These Standing Capacitor Holders are intended to screw onto the chassis and secure the capacitor to a flat surface. It is a strong, one-piece device with a robust, secure attachment that ensures endurance and longevity even in harsh conditions. It is simple to install or remove by screwing it in. The holder secures the capacitors even in high-vibration settings.

This eliminates the need for regular capacitor readjustment or repositioning, ensuring optimal performance and lowering the danger of electrical failure. It is offered with or without mounting hardware, with or without an internal standoff feature to separate the capacitor from the chassis, and without the internal standoff feature for pass-through applications. Used in applications including electronic circuit boards, power electronic components, and industrial automotive systems.

  • Material: PA
  • Colour: Black
  • Material Flammability Standard: UL94 HB

  • of 16