Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Industrial Hinges Offset Hinges

 (1 product)

List Grid

90 Degree Offset Corner Hinge

90 Degree Offset Corner Hinges are available with different profiles to fit a combination of applications that offset the door to the frame. The profiles include bearing hinges, exposed hinges and torque hinges.

These hinges can be flat mounted or surface mounted, and have a number of mounting hole options. Mounting options include screw on and open holes. An adaptor is available (sold separately) for different dimensions. The maximum hinge rotational angle is 180 degrees.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Finishes include black powder coating options