Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Plastic Circuit Board Mounting PCB Mounting Pillars

 (45 products)

List Grid

Anti Rotation PCB Supports

Edge Locking Supports provide a secure hold on the side of the PCB and the snap in fitting and locating nose are ideal for quick assembly

Cupped Base PCB Supports

These supports have a locking bayonet nose on one side and a cupped base which completely covers the hole and adds stability

Dual Locking Support Pillars

Our dual locking circuit board supports lock at both ends. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).

  • Easily mounted by hand.
  • Natural colour.

PCB Corner Edge Locking Supports

These are Corner/Edge locking supports. They can be mounted to either the corner or the edge of a PCB requiring no holes or slots on the board. They are mounted on the bottom with a #6 self-tapping screw for a strong hold.

PCB Edge Locking Supports - Snap In

Edge Locking Supports provide a secure hold on the side of the PCB and the snap in fitting and locating nose are ideal for quick assembly. The PCB is easily removed for service.

PCB Spacer - Push In

These push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady

PCB Spacer - Push In/Metric

These metric push-in spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady

PCB Support Pillars - Arrowhead Snap Lock/Arrowhead Snap Lock/No Tension Wings

These spacers have a locking arrowhead design. Both ends of these supports are locking. Available in several sizes and style for different spacers, hole sizes and panel thicknesses

PCB Support Pillars - Arrowhead Snap Lock/Arrowhead Snap Lock/Tension Wings/Rubber Centre

The standard snap lock support is ideal for quick assembly in PCB stacking applications and the snap lock and tension wings add a secure hold while the snap fit feature adds an ease of application

PCB Support Pillars - Arrowhead Snap Lock/Bayonet Nose Snap Lock/Flexible

These spacers are thin, flexible spacers. This allows them to be flexed back after the PCB is installed for maintenance or repair

PCB Support Pillars - Arrowhead Snap Lock/Long Nose Snap Fit

These spacers have an extra long top mounting fixing. This long nose automatically locates and aligns connector pins with socket. The top board is also easily removable

PCB Support Pillars - Dual Locking/Bayonet/Arrowhead Natural Nylon

These PCB support pillars are our most popular style. Both ends easily snap in by hand and lock into place. Available in many different styles for different spacer lengths, hole diameters, panel thicknesses and materials

PCB Support Pillars - Edge Locking Screw Mount/Long Nose

Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.

PCB Support Pillars - Fir Tree Mount Snap Lock/Arrowhead Snap Lock

These spacers have fir tree fixing on one end and a locking bayonet nose on the other. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes

PCB Support Pillars - Fir Tree Mount Snap Lock/Fire Tree Mount Snap Lock

These spacers have fir tree fixings on both ends for a secure lock. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes

PCB Support Pillars - Fir Tree Mount/Snap Fit

These spacers have a fir tree fixing on one end and a releasable bayonet nose on the other. The blind hole mount is flexible and will lock into round, threaded, punched or drilled blind holes

PCB Support Pillars - Flat Rest Mount/Locking Arrowhead

These locking arrowhead push spacers are designed to support heavily loaded circuit boards. They feature a flat rest mount design.

PCB Support Pillars - Flat Rest Mount/Locking Teardrop/Cupped

These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These are mounted into a small hole and protrudes very little under the board. They have a cupped base that provides a tight fit to the board as well as covering the hole completely.

PCB Support Pillars - For Key Hole/Bayonet Nose

PCB pillars with a bayonet nose design, suitable for key hole.

PCB Support Pillars - For Key Hole/Two Prong

PCB pillars with a two prong design, suitable for key hole.

PCB Support Pillars - Locking/Corner/Edge Studded

Edge Locking Supports provide a secure hold on the side of the PCB.

PCB Support Pillars - Locking/Cupped Reverse

These reverse mounts PCB support pillars are installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a locking arrowhead that holds the PC Board in place.

PCB Support Pillars - Locking/Metric Reverse

These locking metric reverse mount supports are installed from the underside of the chassis.

PCB Support Pillars - Quarter Turn

The standard snap lock support is ideal for quick assembly in PCB stacking applications and the quarter turn fastening aids the ease of application

PCB Support Pillars - Reverse Dual Locking/Snap Fit/Bayonet Nose

These reverse mount supports re installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a locking bayonet nose that holds the PC Board in place.

  • of 2