Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

TPR Push Fit

 (4 products)

List Grid

Body Plugs

These Body plugs are great for closing panel cavities and firmly sealing apertures or holes such as sharp edges. They act as a protective barrier, preventing dust, dirt, moisture, and other contaminants from entering and potentially causing harm or compromising the enclosed space's integrity.

It has a clean finish and a tight and secure fit thanks to a push fit. They can tolerate temperatures ranging from -40C to 135C. Used in various applications, including automotive, industrial equipment, and machinery.

  • Material:TPR, Silicone, TPE
  • Colour: Black

Centre Pull Plugs

These Centre Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.

The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.

  • Material: LDPE, TPR, Low Density Polyethylene
  • Colour: Yellow, Red, Black, Orange

Masking Pull Plugs

Masking Pull Plugs, also known as silicone masking plugs, are plugs used to mask threaded and non-threaded holes. They resist chemicals, dust, dirt, temperature changes, and abrasion. Furthermore, the pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit that avoids undesired leaks or seepage.

The reusable material used in these plugs allows for various uses, reducing the need for frequent replacements and contributing to waste reduction. They can resist temperatures of up to 250 degrees Celsius and are used in various applications, including powder coating, sealing, automotive assembly, and electronics production.

  • Material: EPDM, Silicone, Silicone Rubber
  • Colour: Black, Natural, Clear, Pink, Yellow, Green, Blue, Purple, Red, Grey, White

Side Pull Plugs

Side pull plugs are a type of plug that is inserted into a hole and pulled to one side to remove. Designed to protect apertures or cavities during production, storage, and transportation against dust, dirt, damage, moisture, acid, and corrosion.

The side pull tab is designed for quick and easy removal and provides additional help to remove the part from a tight fit. Two materials are offered: PE for basic protection needs and TPR to protect threaded. It can withstand temperatures from -40F to 275F (-40C to 135C). Used in various applications, including machinery, electronics, automotive, and HVAC systems.

  • Material: TPR, Low Density Polyethylene, LDPE
  • Colour: Natural, Blue, Black