Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Nylon Reusable Ball Cable Ties

 (3 products)

List Grid

Beaded Cable Ties - Push Mount

These Beaded Cable Ties easily snap to a panel where cables or wires must be attached and provide a solid hold. They are designed to allow for easy cable application and removal while reducing slippage. Their material makes them strong, long-lasting, and resistant to external conditions like temperature and moisture.

It is simple to install and remove by push mount as needed for troubleshooting and repairs, eliminating the need for additional tools. Ideal to use in applications such as electrical wiring, automotive, HVAC systems or manufacturing.

  • Material: PA, PP
  • Colour: Black
  • Material Flammability Standard: UL94 V-2, UL94 HB

Beaded Cable Ties - Screw Mount

These Beaded Cable Ties provide a secure and durable hold for cables and wires. They are designed to allow for easy cable application and removal while reducing slippage. Their material makes them strong, long-lasting, and resistant to external conditions like temperature and moisture.

They can be screwed or bolted down to metal or wood panels, offering an added layer of stability and ensuring the cable tie remains firmly in place even in applications with severe movement or vibrations. Ideal to use in applications such as electrical wiring, automotive, HVAC systems or manufacturing.

  • Material: PA, PP
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2, UL94 HB

Beaded Cable Ties - Standard, Removable

These Beaded Cable Ties are designed to provide secure and reliable cable management. With their unique beaded design and material, these cable ties offer exceptional flexibility, ease of use, and reusability. They also keep wires from slipping or sliding due to pulling forces.

They are easy to install and remove as needed for troubleshooting and repair. Used in various applications such as electrical wiring, data cabling, HVAC systems, automotive, and manufacturing.

  • Material: PA, Nylon, PP, PE
  • Colour: Natural, Yellow, Red, Blue
  • Material Flammability Standard: UL94 V-2, UL94 HB