Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Screw Mount Circuit Board Mounting

 (29 products)

List Grid

PCB - Mounting Feet - Screw Down

PCB - Mounting Feet - Screw Down

PCB Corner Edge Locking Supports

These are Corner/Edge locking supports. They can be mounted to either the corner or the edge of a PCB requiring no holes or slots on the board. They are mounted on the bottom with a #6 self-tapping screw for a strong hold.

PCB Spacer - Hexagonal/Brass

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These brass hexagonal standoffs are suitable for a wide range of applications

PCB Spacer - Hexagonal/Steel

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These steel hexagonal standoffs are suitable for a wide range of applications

PCB Spacers - Hexagonal / Non Undercut

These PCB Spacers are designed to be installed by hand and do not require assembly equipment. They are simple to install thanks to their screw in design. These Hexagonal Brass Standoffs are suitable for a wide range of applications and are available in both non-undercut and undercut versions. Non-undercut spacers offer greater stability but require a washer for installation. Undercut spacers are much quicker to install and don't require the use of a washer

PCB Spacers - Screw Fastened

A screw fastened PCB spacer.

PCB Standoffs - Hexagonal Bottom /Metric Threaded/Insulator/Nylon & Brass

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

PCB Standoffs - Hexagonal Bottom/Insulator/Nylon & Brass

These Male Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

PCB Standoffs - Hexagonal/Insulator/Nylon & Brass

These Male / Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

PCB Standoffs - Hexagonal/Metric & Imperial Threaded/Plastic

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and spacer lengths.

PCB Standoffs - Hexagonal/Plastic

These Male / Male Standoffs are designed to be installed by hand and do not require assembly equipment. The hex standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly. Available in several thread sizes and spacer lengths.

PCB Standoffs - Hexagonal/Threaded

These standoffs have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.

PCB Standoffs - Round

These Male Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

PCB Standoffs - Round/Insulator/Nylon & Brass

These Male / Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

PCB Standoffs - Round/Metric Threaded/Insulator/Nylon & Brass

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

PCB Standoffs - Round/Threaded/Plastic

These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round metric standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly

PCB Support Pillars - Edge Locking Screw Mount/Long Nose

Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.

PCB Support Pillars - Hexagonal/Threaded Male/Mini

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a releasable snap-fit fixing that has a low profile.

PCB Support Pillars - Locking/Arrowhead/Threaded Female

A dual locking PCB support pillar with a threaded female and arrowhead design.

PCB Support Pillars - Locking/Arrowhead/Threaded Male

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock arrowhead nose that holds the PCB in place.

PCB Support Pillars - Locking/Bayonet Nose/Threaded Female

These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking bayonet nose that holds the PCB in place.

PCB Support Pillars - Locking/Bayonet Nose/Threaded Male

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.

PCB Support Pillars - Locking/Corner/Edge Studded

Edge Locking Supports provide a secure hold on the side of the PCB.

PCB Support Pillars - Metric Threaded

These PCB support pillars have a threaded female end that is mounted securely using a screw. The top end has a locking arrowhead nose that holds the PCB in place.

PCB Support Pillars - Non Locking/Threaded Female

These spacers have a threaded female end that is mounted securely using a screw. The top end has a releasable snap fit bayonet nose that holds the PCB in place.

  • of 2