Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Self Adhesive Key Hole Rail Mount

 (73 products)

List Grid

Rubber Discs - Stick On

Stick On Rubber Discs are commonly used as rubber feet, cabinet stoppers, door stops, and surface protectors. These peel and stick bumpers will not tarnish, scratch, or discolor any surface.

Rubber Feet - Stick On

Stick On Rubber Feet are commonly used as rubber feet, cabinet stoppers, door stops, and surface protectors. These peel and stick bumpers will not tarnish, scratch, or discolor any surface.

Self Adhesive Bumpers & Rubber Feet - Cylindrical

Cylindrical Self Adhesive Bumper Feet are commonly used as rubber feet, cabinet stoppers, door stops, and surface protectors. These peel and stick bumpers will not tarnish, scratch, or discolor any surface.

Self Adhesive Bumpers & Rubber Feet - Hemisphere

Hemisphere Self Adhesive Bumper Feet are supplied with an adhesive backing that is easy to apply. These bumpers will not tarnish, scratch, or discolor when used as rubber feet or surface protectors.

Self Adhesive Bumpers & Rubber Feet - Round

Round Self Adhesive Bumper Feet are commonly used as rubber feet, cabinet stoppers, door stops, and surface protectors. These peel and stick bumpers will not tarnish, scratch, or discolor any surface.

Self Adhesive Bumpers & Rubber Feet - Square

Square Self Adhesive Bumper Feet are supplied with an adhesive backing that is easy to apply. These bumpers will not tarnish, scratch, or discolor when used as rubber feet or surface protectors.

Self Adhesive PCB Support Pillars - Flat Rest Mount

Adhesive Base Supports come with a double sided adhesive tape with a release tab for quick installation and the flat rest mount is a secure support option

Twist Lock - Flexible Adhesive Base

Twist locks are easy to use; simply place your cables into the open space and twist the two arms together to secure the fastening. The adhesive flexible base is ideal for surfaces that may be uneven or curved.

Twist Ties - Adhesive Mount

These adhesive mount twist ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening.

Twist Ties - Adhesive Mount, Hole Ends

The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening. The adhesive base is quick and easy to install.

Twist Ties - Adhesive Mount,Standoff

The Twist Ties are easy to use, simply place your cables into the open space and twist the two arms together to secure the fastening. The stand off enable the Twist Tie to hold wires in place and away from your panel, ideal for circuit boards or electrical boards that require no interference. An adhesive pad fastening ensures quick and easy installation.

Wire Clip - Adhesive Mount, Flexible Aluminium, Foam Coating

A soft aluminium clamp that can be fixed into desired position with a double sided foam tape for quick and easy installation.

Wire Clip - Adhesive/Screw Mount, Adjustable, Rubber

Suitable for attaching cables to a panel. With barbed teeth on the strap, you can fix cable bundles of up to 20mm in diameter.

Wire Clip - Plastic, Adhesive Mount

An adhesive cable clamp suitable for wires of 1mm diameter. The top flips over to hold the wires in place securely.

Wire Clip - Plastic, Adhesive Mount, Micro

An adhesive micro cable clamp suitable for wires of 1mm diameter. The top flips over to hold the wires in place securely.

Wire Saddle - Adhesive Mount

These Wire Saddles have a self-adhesive mount fixing that makes installation quick and easy. They are designed to support the gathering and routing of lightweight wire and cable bundles.

The adhesive offers a strong bond for a secure assembly. The wire saddle ensures a tidy assembly that is free from clutter and protects wires from sensitive components and sharp edges.

Options included with a double-sided adhesive tape that includes a convenient release tab and small-profile options that are ideal for routing fibre.

  • Material: Polyamide (PA)
  • Colour: Natural
  • UL94 HB and UL94 V2 flame rated options

Please Note: The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Wire Saddle - Adhesive Mount, Locking Retaining Bar

Wire Saddle quickly and easy snaps into position. Its primary purpose is to hole and direct wires and cables to ensure a clear and tidy build. These saddles also provide useful cable and wire protection, by keeping them clear of sensitive or sharp components in the assembly.

This range features a hinged locking top entry system with easy finger-tip pressure installation and a locking, retaining far added security. The wire saddle has a thick, double-sided adhesive tape with a release tab, for self-adhesive mounting.

  • Material: Polyamide (PA)
  • Colour: Natural
  • UL94 V2 flame rated

Please Note: The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Wire Saddle - Adhesive Mount, Side Entry

These Wire Saddles have a self-adhesive mount fixing that makes installation quick and easy. They are designed to support the gathering and routing of lightweight wire and cable bundles.

The adhesive offers a strong bond for a secure assembly. The wire saddle ensures a tidy assembly that is free from clutter and protects wires from sensitive components and sharp edges.

Features a small-profile that is ideal for routing fibre.

  • Material: Polyamide (PA)
  • Colour: Natural
  • UL94 V2 flame rated

Please Note: The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Wire Saddle - Adhesive Mount,Hinged Locking Top

The hinged locking top means that wires are held in place securely. They have an adhesive base fixing for quick installation.

Wire Saddle - Mini, Adhesive Mount

These mini wire saddles have an adhesive base, for quick installation.

Wire Saddle - Mini, Adhesive Mount, Hinged Locking Top

These mini wires saddles have a hinged locking top, which means that wires are held in place securely. They have an adhesive base fixing for quick installation.

Wire Saddle - Optical Fibre

The wire saddles are suitable for fibre wires and protecting their delicate nature.

Wire Saddle - Optical Fibre, Mini

The micro wire saddles are suitable for fibre wires and protecting their delicate nature.

  • of 3