Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Rectangular Tube Ends Ball Knobs

 (6 products)


Chrome-Plated Rectangular Inserts

Rectangular Inserts are applied to a variety of tubular applications and provide a neat and tidy appearance. These inserts have the added advantage of being chrome-capped, which gives then an attractive, high-gloss aesthetic that is ideal for finished products.

Suitable applications include chair and table legs, cabinets, shelving and others. The range includes ribbed options that are easy to insert and provide a positive fit. These options are suited to a wall section of 1.0 to 2.0 mm in thickness.

  • Material: Polyethylene (PE)
  • Finish: Chrome Plated

Horizontal Inserts for Rectangular Inserts

Tube Inserts are available with different features. Inserted to the end of tubes; they are ideal for the attachment of levelling feet or castors.

This range of Horizontal Inserts are designed to insert into rectangular tubes, and provide a neat and tidy finish to the application.

Customers can choose from four options that allow for a variety of joining configurations. These include;

Type 1 has 1 level and 2 directions
Type 2 has 1 level, 2 directions and top thread
Type 3 has 1 level, 2 directions and bottom thread
Type 4 has 1 level, 2 directions and 2 threads

  • Material: Nylon
  • Colour: Black

Push In Glides

Push In Glides, or Tube Inserts, are commonly used at the base of tubular products like chair legs. The push-fit glide provides protection, not just for the assembly, but more importantly for the surface below. Ideal protection for wooden, carpeted and other floor surfaces.

Our Push-In Glide range has a wide range of material options to choose from, including but not limited to; Polyamide (PA), Polyethylene (PE), Acrylonitrile Butadiene Styrene (ABS), Felt and also Steel; as well as various finishes and colour choices to choose from.

Our offer features numerous styles, including; Domed, Angled, Metal-Pronged, Ribbed, Threaded, Lightweight and Heavy Duty. Plus lots of shapes to suit your application needs, including; Round, Oval, Rectangular and Square.

  • Attractive finish provides enhanced aesthetic appearance
  • Easy to assemble
  • Secure fitting
  • Durable and long-lasting.

Rectangular Inserts & Glides

Rectangular Inserts and Glides are ideally suited for the most popular sizes and gauges of rectangle tubes and pipes. When inserted into a tube-end, they offer a clean and tidy appearance to the finished application.

They feature a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection, and prevent the ingress of dirt and other contaminants to the inner section of the pipe or tube.

Our extensive range is available in a choice of sizes and colour options.

  • Material: Low-Density Polyethylene (LDPE)
  • Colours: Black, Grey and White

Rectangular Inserts & Glides - Lightweight

Rectangular Inserts and Glides are ideally suited lightweight rectangle tube and pipe applications. When inserted into a tube-end, they offer a clean and tidy appearance to the finished application.

They feature a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection, and prevent the ingress of dirt and other contaminants to the inner section of the pipe or tube.

  • Material: Polyethylene
  • Colour: Black
  • Gauge Size = 1.0 to 2.0 mm

Rectangular Threaded Inserts & Glides - Metal

Our range of Threaded Inserts and Glides come in a variety of options. Inserts are placed into the cavity at the end of pipes and tubes to provide a clean and neat finished appearance. Inserts also offer surface protection, and prevent the ingress of dirt and other contaminants.

These inserts can be used in a range of standard or heavy duty applications, but are ideally used with adjustable feet, tilt glides and castors.

Available are all-metal inserts, and plastic inserts with a metal nut. The metal threat provides a secure fit and allows for smooth repeatable adjustment of the insert. The plastic inserts come either as a single piece or a two-piece moulding. The two-piece mouldings fit neatly together to fit into tubes.

  • Materials: High-Density Polyethylene (HDPE) and Aluminium.
  • Colours: Black and Natural