Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Brass Tube Ends Paddle Latches

 (4 products)


Paddle Latch - Push to Close

The Padle Latch range is a heavy duty push to close lock that is best suited for large cabinets . The locks can be opened from the inside by moving the cam.The slam shut operation requires a locking device to order under part number 016A71E. A choice of materials, keyed alike and key to differ and IP54 rating provide a solution for application environment and additional security.

Square Threaded Tube Inserts

Square Threaded Tube are used to protect from sharp edge of the tube and to provide a aesthetic finish. The push in tube insert is fitted with a thread to allow the adjustment of a feet or a castor. It reduces the need for drilling, which can save time and effort. Designed to add height adjustable feet, casters, glides or any external components.

Square Metal Threaded inserts come in a variety of options: All-Metal threaded inserts, standard, square, metal, heavy duty square inserts, and horizontal inserts for square tubes.

  • Material: Steel, PA, HDPE, Cast Aluminium Alloy
  • Colour: Natural, Black

Square Tube Connectors

These Square Tube Connectors join two or more square tubes at various angles. They are designed to provide a strong and secure connection yet are quick and easy to install and remove. They are used to join a number of tubes together, and the tube connectors are pushed into the tubes without the need for fixing.

It can be used for a variety of industries, including construction and manufacturing. They come in a variety of options: Threaded inserts made of all metal are appropriate for heavy-duty applications. They work well with adjustable feet, tilt guides, and castors. M8 or M10 threads with a mild steel retaining nut for a secure fit. The metal thread enables smooth, repeatable adjustment, and the two-piece mouldings fit neatly into the tubes. Standard Threaded Inserts can be used with adjustable feet (SR1572) or tilt glides (SR1575). M8 and M10 thread sizes are offered for type 2 Square inserts, which are suited for wall thicknesses of 1.0-2.0mm. Heavy Duty Square Threaded Inserts with an interference fit are also available. They are heavy duty for high weight capacity and are ideal for use with machine feet.

  • Material: PA, Nylon
  • Colour: Black, Natural

Tube Connectors

Tube connectors are used to join several tubes together. It is easy and simple to install thanks to its push fit. It has a threaded insert to accommodate adjustable levelling feet and mounts.

It provides a secure and reliable joint that helps to ensure the safety and longevity of the structure or equipment being assembled.

  • Material: Nylon, Polyamide (PA), Steel
  • Colour: Black, Natural