These Nylon P Clamps, also known as cable clamps or hose clamps, are a type of fastener used to hold and organise cables, wires, and hoses.
The clamp's ""P"" form offers a firm grasp, while the smooth inside surface prevents harm to the held item. They have high strength, corrosion resistance, and longevity and may be used again. As a result, they are a cost-effective cable management solution.
It is readily fitted by clamping and screwing the clamp to the chassis to secure it. Suitable for various industries and applications, including automotive, electrical, plumbing, and HVAC.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Hole Diameter | Compatible Screw Sizes (All) | Maximum Compatible Cable Diameter | View | |
---|---|---|---|---|---|---|---|
$0.3659 - $0.945 | Request the lead time here |
Natural
|
0.205 in
5.2 mm
|
10. M5
|
1 in
25.4 mm
|
||
$0.3101 - $0.8015 | 3500 In stock |
Black
|
0.205 in
5.2 mm
|
10. M5
|
1.201 in
30.5 mm
|
||
$0.1037 - $0.168 | Request the lead time here |
Natural
|
0.205 in
5.2 mm
|
10. M5
|
0.126 in
3.2 mm
|
||
$0.149 - $0.2409 | 4000 In stock |
Black
|
0.205 in
5.2 mm
|
10. M5
|
0.563 in
14.3 mm
|
||
$0.1926 - $0.3126 | 17000 In stock |
Black
|
0.205 in
5.2 mm
|
10. M5
|
0.752 in
19.1 mm
|
||
$0.1148 - $0.1853 | 10000 In stock |
Natural
|
0.205 in
5.2 mm
|
10. M5
|
0.189 in
4.8 mm
|
||
$0.152 - $0.2457 | 4000 In stock |
Natural
|
0.205 in
5.2 mm
|
10. M5
|
0.189 in
4.8 mm
|
||
$0.1478 - $0.2391 | 45000 In stock |
Natural
|
0.205 in
5.2 mm
|
10. M5
|
0.374 in
9.5 mm
|
||
$0.0638 - $0.0935 | Request the lead time here |
Natural
|
0.126 in
3.2 mm
|
4. M3
|
0.063 in
1.6 mm
|
||
$0.1661 - $0.2694 | 9000 In stock |
Natural
|
0.205 in
5.2 mm
|
10. M5
|
0.626 in
15.9 mm
|
||
$0.4293 - $1.109 | 10500 In stock |
Black
|
0.205 in
5.2 mm
|
10. M5
|
1.469 in
37.3 mm
|
||
$0.6302 - $1.6275 | 61500 In stock |
Natural
|
0.205 in
5.2 mm
|
10. M5
|
2 in
50.8 mm
|
||
$0.3276 - $0.851 | 14400 In stock |
Natural
|
0.205 in
5.2 mm
|
10. M5
|
1.201 in
30.5 mm
|
||
$0.4539 - $1.1759 | 3500 In stock |
Natural
|
0.205 in
5.2 mm
|
10. M5
|
1.469 in
37.3 mm
|
||
$0.0773 - $0.1256 | 1000 In stock |
Natural
|
0.172 in
4.4 mm
|
4. M3
|
0.125 in
3.2 mm
|
||
$0.0486 - $0.0666 | 14000 In stock |
Natural
|
0.094 in
2.4 mm
|
2. M2
|
0.063 in
1.6 mm
|
||
$0.089 - $0.104 | 21000 In stock |
Natural
|
0.13 in
3.3 mm
|
4. M3
|
0.374 in
9.5 mm
|
||
$0.0486 - $0.0666 | 6000 In stock |
Natural
|
0.094 in
2.4 mm
|
2. M2
|
0.157 in
4.0 mm
|
||
$0.0386 - $0.053 | 145000 In stock |
Black
|
0.205 in
5.2 mm
|
10. M5
|
0.185 in
4.7 mm
|
||
$0.0782 - $0.1263 | 9000 In stock |
Black
|
0.142 in
3.6 mm
|
6. M3.5
|
0.311 in
7.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.