These Nylon P Clamps, also known as cable clamps or hose clamps, are a type of fastener used to hold and organise cables, wires, and hoses.
The clamp's ""P"" form offers a firm grasp, while the smooth inside surface prevents harm to the held item. They have high strength, corrosion resistance, and longevity and may be used again. As a result, they are a cost-effective cable management solution.
It is readily fitted by clamping and screwing the clamp to the chassis to secure it. Suitable for various industries and applications, including automotive, electrical, plumbing, and HVAC.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Hole Diameter | Compatible Screw Sizes (All) | Maximum Compatible Cable Diameter | View | |
---|---|---|---|---|---|---|---|
$0.0407 - $0.0557 | 99000 In stock |
Natural
|
0.142 in
3.6 mm
|
6. M3.5
|
0.311 in
7.9 mm
|
||
$0.0486 - $0.0666 | 23000 In stock |
Natural
|
0.094 in
2.4 mm
|
2. M2
|
0.094 in
2.4 mm
|
||
$0.0399 - $0.0548 | 20000 In stock |
Black
|
0.165 in
4.2 mm
|
8. M4
|
0.252 in
6.4 mm
|
||
$0.0399 - $0.0548 | 36000 In stock |
Natural
|
0.142 in
3.6 mm
|
6. M3.5
|
0.252 in
6.4 mm
|
||
22CC37B0250B | $0.0746 - $0.099 | 128000 In stock |
Black
|
0.142 in
3.6 mm
|
6. M3.5
|
0.252 in
6.4 mm
|
|
$0.044 - $0.0603 | 155000 In stock |
Black
|
0.205 in
5.2 mm
|
10. M5
|
0.374 in
9.5 mm
|
||
$0.0335 - $0.0459 | 230000 In stock |
Natural
|
0.165 in
4.2 mm
|
8. M4
|
0.126 in
3.2 mm
|
||
$0.0399 - $0.0548 | 336000 In stock |
Natural
|
0.165 in
4.2 mm
|
8. M4
|
0.252 in
6.4 mm
|
||
$0.0455 - $0.0624 | 108000 In stock |
Natural
|
0.165 in
4.2 mm
|
8. M4
|
0.437 in
11.1 mm
|
||
$0.0845 - $0.116 | 42500 In stock |
Natural
|
0.165 in
4.2 mm
|
8. M4
|
0.563 in
14.3 mm
|
||
$0.089 - $0.122 | Request the lead time here |
Black
|
0.165 in
4.2 mm
|
8. M4
|
0.626 in
15.9 mm
|
||
$0.0407 - $0.0557 | 89000 In stock |
Black
|
0.205 in
5.2 mm
|
10. M5
|
0.311 in
7.9 mm
|
||
$0.0791 - $0.1083 | Request the lead time here |
Natural
|
0.165 in
4.2 mm
|
8. M4
|
0.374 in
9.5 mm
|
||
$0.2241 - $0.3074 | 10000 In stock |
Natural
|
0.165 in
4.2 mm
|
8. M4
|
0.874 in
22.2 mm
|
||
$0.0804 - $0.1103 | 87000 In stock |
Natural
|
0.205 in
5.2 mm
|
10. M5
|
0.437 in
11.1 mm
|
||
$0.089 - $0.122 | 16000 In stock |
Natural
|
0.205 in
5.2 mm
|
10. M5
|
0.626 in
15.9 mm
|
||
$0.0804 - $0.1103 | 21000 In stock |
Natural
|
0.165 in
4.2 mm
|
8. M4
|
0.437 in
11.1 mm
|
||
$0.089 - $0.122 | 22000 In stock |
Natural
|
0.165 in
4.2 mm
|
8. M4
|
0.626 in
15.9 mm
|
||
$0.1446 - $0.1983 | 17250 In stock |
Natural
|
0.205 in
5.2 mm
|
10. M5
|
1.252 in
31.8 mm
|
||
$0.1056 - $0.1448 | 80500 In stock |
Natural
|
0.205 in
5.2 mm
|
10. M5
|
0.752 in
19.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.