Push-in Barrel plugs are designed to fit snugly into hole openings, providing an excellent seal and protection from contaminants, damage, dirt, corrosion, debris, and moisture during storage and shipping. They feature convex sides to assure your components' safety.
The plug has a closed top design and is easily installed and removed by pushing it in. These plugs can be used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Fitting Diameter | View | |
|---|---|---|---|---|
| $0.2264 - $0.2657 | 750 In stock |
0.882 in
22.4 mm
|
||
| $0.2727 - $0.321 | 1000 In stock |
1.043 in
26.5 mm
|
||
| BP1058A | $0.1713 - $1.0469 | 269500 In stock |
0.614 in
15.6 mm
|
|
| $0.339 - $0.8475 | 11982 In stock |
0.740 in
18.8 mm
|
||
| 494378 | $0.2079 - $0.2438 | 904 In stock |
0.76 in
19.3 mm
|
|
| $0.225 - $0.2657 | 500 In stock |
0.969 in
24.6 mm
|
||
| $0.413 - $2.5827 | 8956 In stock |
1.142 in
29 mm
|
||
| $4.0622 - $10.1375 | 800 In stock |
3.181 in
80.8 mm
|
||
| $0.1815 - $0.2135 | 500 In stock |
0.504 in
12.8 mm
|
||
| $0.0938 - $0.573 | 10891 In stock |
0.287 in
7.3 mm
|
||
| $0.515 - $1.2864 | 61619 In stock |
0.807 in
20.5 mm
|
||
| $0.0929 - $0.567 | 12210 In stock |
0.421 in
10.7 mm
|
||
| $0.5432 - $1.3568 | 4370 In stock |
0.945 in
24 mm
|
||
| $0.3239 - $0.8064 | 1290 In stock |
0.130 in
3.3 mm
|
||
| $0.4997 - $3.1136 | 3574 In stock |
1.252 in
31.8 mm
|
||
| $4.3688 - $57.8547 | 2000 In stock |
2.902 in
73.7 mm
|
||
| $5.3873 - $13.4682 | 476 In stock |
3.890 in
98.8 mm
|
||
| $0.4977 - $3.1136 | 3962 In stock |
1.512 in
38.4 mm
|
||
| $0.404 - $1.0115 | 690 In stock |
0.827 in
21 mm
|
||
| $0.1004 - $0.1181 | 2100 In stock |
0.331 in
8.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue