Socket Head Cap Screws are designed to be used with a Hex Head Wrench. Available in standard metric and imperial sizes as a suitable replacement tol metal screws. They are offered in Nylon, which is lightweight and is resistant to vibrations, and is also chemical, electrical and corrosion resistant. Or they are available in a premium PEEK (Polyether Ether Ketone) option that has excellent mechanical strength, as well as being chemical and high temperature resistant.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Drive Size | Thread Length | View | |
---|---|---|---|---|---|---|
$0.4295 - $0.9776 | 1000 In stock |
3/8-16
|
|
|
||
$0.6323 - $1.4391 | 8000 In stock |
1/2-13
|
|
0.500 in
12.7 mm
|
||
$0.0731 - $0.0851 | 1000 In stock |
#8-32
|
|
0.625 in
15.9 mm
|
||
$0.1469 - $0.1632 | 37000 In stock |
#8-32
|
|
1.250 in
31.8 mm
|
||
$0.0606 - $0.0852 | 218000 In stock |
#10-24
|
|
0.125 in
3.2 mm
|
||
$0.0606 - $0.0852 | 3000 In stock |
#10-24
|
|
0.375 in
9.5 mm
|
||
$0.0606 - $0.0852 | 1000 In stock |
#10-24
|
|
1.000 in
25.4 mm
|
||
$0.0606 - $0.0852 | 8000 In stock |
#10-32
|
|
0.188 in
4.8 mm
|
||
$0.0606 - $0.0852 | 4000 In stock |
#10-32
|
|
0.625 in
15.9 mm
|
||
$0.1314 - $0.2991 | Request the lead time here |
#10-32
|
|
1.063 in
27 mm
|
||
$0.0606 - $0.0852 | 2000 In stock |
1/4-20
|
|
0.250 in
6.4 mm
|
||
$0.1443 - $0.329 | Request the lead time here |
1/4-20
|
|
0.875 in
22.2 mm
|
||
$0.0606 - $0.0852 | 4000 In stock |
1/4-20
|
|
1.750 in
44.5 mm
|
||
$0.2348 - $0.3221 | 1500 In stock |
1/4-20
|
|
3.000 in
76.2 mm
|
||
$0.1037 - $0.2357 | 10500 In stock |
1/4-28
|
|
0.750 in
19.1 mm
|
||
$0.3381 - $0.7697 | 23000 In stock |
5/16-18
|
|
|
||
$0.3698 - $0.8417 | 5000 In stock |
3/8-16
|
|
1.000 in
25.4 mm
|
||
$0.4593 - $1.0455 | 750 In stock |
3/8-16
|
|
|
||
$0.6548 - $1.491 | 3500 In stock |
1/2-13
|
|
0.750 in
19.1 mm
|
||
$0.7665 - $1.7453 | 1750 In stock |
1/2-13
|
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.