Menu Search

Stud Mount Leveling Feet - Plastic Rigid Base

In stock

Stud Mount Leveling Feet with a Plastic Rigid Base adjust to uneven surfaces and level machine tools, electronic racks, and similar applications. The plastic base provides a smooth non-abrasive surface that protects floors.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
157 results
Product SKUs information
Item Code Price range Availability Thread Size Full Material Base Diameter View
$1.1864 - $5.8487 Request the lead time here
M8
Low Density Polyethylene;Nylon
1.181 in
$1.31 - $5.48 Request the lead time here
M10
1.732 in
$1.28 - $5.28 Request the lead time here
M8
0.984 in
$1.68 - $4.68 Request the lead time here
M8
Polypropylene;Steel
0.984 in
$1.90 - $6.20 Request the lead time here
3/8-16
Polyurethane;Low Carbon Steel
1.625 in
$1.40 - $4.70 2001 In stock
3/8-16
Low Density Polyethelyne; Low Carbon Steel
1.625 in
$1.90 - $6.10 4412 In stock
3/8-16
Nylon;Low Carbon Steel
1.375 in
$1.90 - $5.60 297 In stock
3/8-16
Nylon;Low Carbon Steel
1.375 in
$1.60 - $5.10 10972 In stock
1/4-20
Nylon;Low Carbon Steel
1.000 in
$1.10 - $4.70 464 In stock
1/4-20
Nylon;Low Carbon Steel
1.000 in
$2.50 - $8.70 590 In stock
3/8-16
Nylon;Low Carbon Steel
1.750 in
$1.40 - $5.40 2888 In stock
3/8-16
Low Density Polyethelyne; Low Carbon Steel
1.625 in
$1.10 - $3.60 691 In stock
1/4-20
Nylon;Low Carbon Steel
1.375 in
$1.10 - $4.00 1303 In stock
1/4-20
Nylon;Low Carbon Steel
0.748 in
$1.10 - $3.60 11862 In stock
5/16-18
Nylon;Low Carbon Steel
1.000 in
$1.40 - $4.00 1181 In stock
5/16-18
Nylon;Low Carbon Steel
1.375 in
$1.10 - $3.60 1774 In stock
1/4-20
Nylon;Low Carbon Steel
1.000 in
$1.70 - $6.70 984 In stock
5/16-18
Nylon;Low Carbon Steel
1.375 in
$1.10 - $4.00 1700 In stock
1/4-20
Nylon;Low Carbon Steel
1.000 in
$1.70 - $7.50 1894 In stock
5/16-18
Polypropylene;Low Carbon Steel
0.984 in
  • of 8
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 30.0 mm | 1.181 in

499361

Price Range
$5.8487 - $1.1864

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.181 in
  • Base Height
    0.315 in
  • Thread Length
    0.591 in
  • Base Material
    LDPE
  • Base Type
    Hexagonal
Stud Mount Leveling Feet - Thread Size - M10 ; ; Base Diameter - 44.0 mm | 1.732 in ; Material - PE

499810

Price Range
$5.48 - $1.31

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.732 in
  • Thread Length
    0.787 in
  • Base Material
    PE
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M8 ; ; Base Diameter - 25.0 mm | 0.984 in ; Material - PE

498656

Price Range
$5.28 - $1.28

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.984 in
  • Thread Length
    1.457 in
  • Base Material
    PE
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - M8 ; Base Diameter - 25.0 mm | 0.984 in ; ; Material - PP

497509

Price Range
$4.68 - $1.68

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    0.984 in
  • Thread Length
    0.984 in
  • Base Material
    PP
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 41.3 mm | 1.625 in ; Base Height - 11.1 mm | 0.438 in ; Material - PP;Carbon Steel

AFA1010B

Price Range
$6.20 - $1.90

Stock Levels
Request the lead time here
Attributes
  • Base Diameter
    1.625 in
  • Base Height
    0.438 in
  • Thread Length
    1.313 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 41.3 mm | 1.625 in ; Base Height - 11.1 mm | 0.438 in ; Material - LDPE;Carbon Steel

AFA1010A

Price Range
$4.70 - $1.40

Stock Levels
2001 In stock
Attributes
  • Base Diameter
    1.625 in
  • Base Height
    0.438 in
  • Thread Length
    1.313 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 34.9 mm | 1.375 in ; Base Height - 17.8 mm | 0.700 in ; Material - Nylon;Carbon Steel

AFE1010A

Price Range
$6.10 - $1.90

Stock Levels
4412 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.700 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 34.9 mm | 1.375 in ; Base Height - 15.1 mm | 0.594 in ; Material - Nylon;Carbon Steel

AFB1020A

Price Range
$5.60 - $1.90

Stock Levels
297 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.594 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 11.1 mm | 0.438 in ; Material - Nylon;Carbon Steel

AFB1015A

Price Range
$5.10 - $1.60

Stock Levels
10972 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.438 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 11.1 mm | 0.438 in ; Material - Nylon;Carbon Steel

AFB1010A

Price Range
$4.70 - $1.10

Stock Levels
464 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.438 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 44.5 mm | 1.750 in ; Base Height - 17.5 mm | 0.688 in ; Material - Nylon;Carbon Steel

AFD1025A

Price Range
$8.70 - $2.50

Stock Levels
590 In stock
Attributes
  • Base Diameter
    1.750 in
  • Base Height
    0.688 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 3/8-16 ; Base Diameter - 41.3 mm | 1.625 in ; Base Height - 11.1 mm | 0.438 in ; Material - LDPE;Carbon Steel

AFA1020A

Price Range
$5.40 - $1.40

Stock Levels
2888 In stock
Attributes
  • Base Diameter
    1.625 in
  • Base Height
    0.438 in
  • Thread Length
    2.500 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 34.9 mm | 1.375 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFG2040A

Price Range
$3.60 - $1.10

Stock Levels
691 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.375 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 19 mm | 0.748 in ; Base Height - 6 mm | 0.236 in ; Material - Nylon;Carbon Steel

AFH1015A

Price Range
$4.00 - $1.10

Stock Levels
1303 In stock
Attributes
  • Base Diameter
    0.748 in
  • Base Height
    0.236 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Natural
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFG1010A

Price Range
$3.60 - $1.10

Stock Levels
11862 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    0.750 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 34.9 mm | 1.375 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFG2050A

Price Range
$4.00 - $1.40

Stock Levels
1181 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.375 in
  • Thread Length
    0.750 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFJ1030A

Price Range
$3.60 - $1.10

Stock Levels
1774 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    1.500 in
  • Base Type
    Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 34.9 mm | 1.375 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFG2075A

Price Range
$6.70 - $1.70

Stock Levels
984 In stock
Attributes
  • Base Diameter
    1.375 in
  • Base Height
    0.375 in
  • Thread Length
    2.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 1/4-20 ; Base Diameter - 25.4 mm | 1.000 in ; Base Height - 9.5 mm | 0.375 in ; Material - Nylon;Carbon Steel

AFJ1010A

Price Range
$4.00 - $1.10

Stock Levels
1700 In stock
Attributes
  • Base Diameter
    1.000 in
  • Base Height
    0.375 in
  • Thread Length
    0.875 in
  • Base Type
    Plastic Rigid
  • Colour
    Black
Stud Mount Leveling Feet - Thread Size - 5/16-18 ; Base Diameter - 25 mm | 0.984 in ; Base Height - 10 mm | 0.394 in ; Material - PP;Carbon Steel

AFP25110A

Price Range
$7.50 - $1.70

Stock Levels
1894 In stock
Attributes
  • Base Diameter
    0.984 in
  • Base Height
    0.394 in
  • Thread Length
    1.000 in
  • Base Type
    Plastic Rigid
  • Colour
    Black