Wire Rope Lanyard assemblies are used to attach quick-release pins to a fixture or frame in order to prevent the pins from being misplaced when not in use. This makes them ideal for tethering and loss prevention.
Wire Lanyards are made from 7X7 aircraft cable and are available in both Steel and Stainless Steel options. Galvanized Steel cable or wire is coated in a PVC overlay and offers a strong, flexible and protected smooth finish. Stainless Steel also provides a strong, flexible and protected finish with a Nylon overlay. Stainless Steel also offers added protection against corrosion.
Not for load bearing applications, however suitable load bearing options are available upon request. Additionally, other terminus configurations are also available upon request.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Cable Length | Terminus 2 | Terminus 1 | Wire Diameter | View | |
---|---|---|---|---|---|---|---|
$3.69 - $4.82 | 475 In stock |
12.000 in
304.8 mm
|
5/16 Loop
|
5/16 Loop
|
0.047 in
1.2 mm
|
||
$3.27 - $4.28 | Request the lead time here |
12.000 in
304.8 mm
|
13/64 Stake Eye
|
5/16 Loop
|
0.047 in
1.2 mm
|
||
$2.63 - $3.42 | 1000 In stock |
6.000 in
152.4 mm
|
#10 Stake Eye
|
3/4 Loop
|
0.047 in
1.2 mm
|
||
$2.63 - $3.42 | Request the lead time here |
6.000 in
152.4 mm
|
1/4 in Stake Eye
|
3/4 Loop
|
0.047 in
1.2 mm
|
||
$2.94 - $3.84 | Request the lead time here |
6.000 in
152.4 mm
|
#10 Stake Eye
|
3/4 Loop
|
0.047 in
1.2 mm
|
||
$3.56 - $4.65 | Request the lead time here |
6.000 in
152.4 mm
|
3/4 Loop
|
3/4 Loop
|
0.047 in
1.2 mm
|
||
$3.27 - $4.28 | Request the lead time here |
12.000 in
304.8 mm
|
#10 Stake Eye
|
3/4 Loop
|
0.047 in
1.2 mm
|
||
$3.27 - $4.25 | Request the lead time here |
12.000 in
304.8 mm
|
3/8 Stake Eye
|
3/8 Stake Eye
|
0.047 in
1.2 mm
|
||
$3.11 - $4.07 | Request the lead time here |
12.000 in
304.8 mm
|
#10 Stake Eye
|
#10 Stake Eye
|
0.047 in
1.2 mm
|
||
$4.16 - $5.43 | Request the lead time here |
12.000 in
304.8 mm
|
1/4 Tab
|
5/16 Loop
|
0.047 in
1.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.