Menu Search
Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Push Fit Spring Clips Full Face Flange Protector

 (5 product groups)

List Grid

All-Around ANSI Flange Covers

Flexible Protectors that provide complete, all-around flange protection - including for bolt holes.

Suitable for ANSI B16.5 flange specification, the material is durable and still flexible enough to provide easy fitting. What's more - no fasteners are required.

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.

  • Material: Flexible Polyethylene (PE)
  • Color: Yellow

Push In Full Face Flange Protectors

Full Face Flange Protectors have a simple push-in design. The design also features flexible fins that ensure a snug fit into the bore, every single time.

This flange protection requires no fasteners to assemble. It meets ANSI B16.5 Class 150 flanges, DIN2627 to 2638 and BS5504 ratings.

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.

  • Materials: Low-Density Polyethylene (LDPE)
  • Colour: Yellow

SAE J518 Split-Flange Covers

SAE J518 Split-Flange Covers help protect machined surfaces on split flanged connections. They feature an internal-locking bead design that provides a secure fit, that requires no fasteners.

Manufactured in a natural translucent Polyethylene, so that the O-Ring assembled on the flange remains visible through the cap.

The range includes two series options. The Q Series are used on SAE Code 61 3000 PSI high pressure flanges. The HP Series are used on SAE Code 62 6000 PSI high pressure flanges.

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.

  • Material: Polyethylene (PE)
  • Colour: Natural (Translucent)

SAE J518 Studded Full Face Flange Protectors

SAE J518 Studded Full Face Flange Protectors are a quick-fit flange protector that provides full coverage. They feature lugs that firmly position into bolt holes to provide a positive fit. No fasteners are required for fitting.

The range includes two series; BFP Series are used to protect SAE Code 61 3000 PSI flanges and XP Series are used to protect SAE Code 62 6000 PSI flanges.

These protectors offer a cost-effective solution that has good chemical resistance.

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.

  • Material: Polyethylene (PE)
  • Colors: Blue and Red
  • Quick fit design.

Self Locking Full Face Flange Protectors

Self-Locking Protector provides fast installation and removal that is easy. The protector features four integral arrows that push through the flange bolt holes to fasten it firmly into position. Requires no additional fasteners.

Meets ANSI B16.5 and ASME B16.47 specification.

Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.

  • Material: High-Density Polyethylene (HDPE)
  • Colour: Black