Adjustable Feet are used to provide stability to machinery. The effectively distribute weight evenly, particularly helpful when the floor surface is uneven. They can be used for an array of applications, such as electronics racks.
Our Adjustable Foot range features Standard Articulating and Low Profile options, which have a plastic swivel base with either a 20 or 30 degree swivel articulation.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Thread Length | Base Diameter | View | |
|---|---|---|---|---|---|---|
| 10260142 | £ 0.8504 - £ 0.8859 | 6170 In stock |
M8
|
2.756 in
70.0 mm
|
1.89 in
48.0 mm
|
|
| 10260036 | £ 0.8688 - £ 0.8688 | 19840 In stock |
M10
|
2.165 in
55.0 mm
|
1.496 in
38.0 mm
|
|
| £ 0.8688 - £ 0.8688 | 11425 In stock |
M12
|
1.575 in
40.0 mm
|
1.496 in
38.0 mm
|
||
| 10260098 | £ 1.0644 - £ 1.1084 | 41280 In stock |
M12
|
2.756 in
70.0 mm
|
1.496 in
38.0 mm
|
|
| £ 1.8001 - £ 1.8001 | 820 In stock |
M12
|
3.937 in
100.0 mm
|
1.496 in
38.0 mm
|
||
| 10260203 | £ 1.4883 - £ 1.4883 | 2860 In stock |
M10
|
3.937 in
100.0 mm
|
1.89 in
48.0 mm
|
|
| 10260210 | £ 0.8051 - £ 0.8377 | 2990 In stock |
M12
|
0.984 in
25.0 mm
|
1.89 in
48.0 mm
|
|
| 10260173 | £ 0.7767 - £ 0.7767 | 5240 In stock |
M10
|
1.575 in
40.0 mm
|
1.89 in
48.0 mm
|
|
| 10260081 | £ 0.9879 - £ 0.9879 | 4050 In stock |
M12
|
2.165 in
55.0 mm
|
1.496 in
38.0 mm
|
|
| £ 0.8944 - £ 0.8944 | 560 In stock |
M10
|
2.165 in
55.0 mm
|
1.89 in
48.0 mm
|
||
| 10260227 | £ 0.9185 - £ 0.9185 | 6750 In stock |
M12
|
1.575 in
40.0 mm
|
1.89 in
48.0 mm
|
|
| £ 1.7717 - £ 1.8426 | 3560 In stock |
M12
|
3.937 in
100.0 mm
|
1.89 in
48.0 mm
|
||
| £ 0.4294 - £ 0.4294 | 12500 In stock |
M6
|
0.787 in
20.0 mm
|
0.984 in
25.0 mm
|
||
| 10260234 | £ 0.9794 - £ 1.0205 | 37240 In stock |
M12
|
2.165 in
55.0 mm
|
1.89 in
48.0 mm
|
|
| 10259863 | £ 0.472 - £ 0.472 | Request the lead time here |
M8
|
0.984 in
25.0 mm
|
1.181 in
30.0 mm
|
|
| 10259900 | £ 1.3224 - £ 1.3224 | 4140 In stock |
M8
|
3.937 in
100.0 mm
|
1.181 in
30.0 mm
|
|
| 10259948 | £ 0.8065 - £ 0.8065 | 10970 In stock |
M10
|
2.756 in
70.0 mm
|
1.181 in
30.0 mm
|
|
| £ 0.72 - £ 0.72 | 25 In stock |
M8
|
2.165 in
55.0 mm
|
1.496 in
38.0 mm
|
||
| £ 0.557 - £ 0.557 | 8800 In stock |
M8
|
2.165 in
55.0 mm
|
0.984 in
25.0 mm
|
||
| 10259818 | £ 0.4535 - £ 0.4535 | 9900 In stock |
M8
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue