Menu Search

Cable Clamps - P Style/Screw Mount/Nylon

In stock

These P-Style Cable Clamps are crucial for anyone looking to organise and protect their cords effectively. These clamps provide a dependable and efficient option for cable management due to their sturdy construction and versatile design. Due to their material, they are resistant to impact, chemicals, and UV radiation, which reduces the need for frequent replacements.

These cable clamps' P Style design gives a secure and stable grip on cables of various sizes and diameters, and they are available with one, two, or three mounting holes which permit to use the same clamp for three different holding diameters. Designed to be screwed to a surface for a tight and secure hold. Used in various applications, including electrical, data centres, telecommunications networks, automotive, and manufacturing.

  • Material: PA, Nylon
  • Colour: Black, Natural
  • Material Flammability Standard: UL94 V-2, UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
187 results
Product SKUs information
Item Code Price range Availability Adjustability Colour Hole Diameter Compatible Cable Diameter Range View
468557 £ 0.3668 - £ 0.3668 Request the lead time here
Fixed
Black
4.6 mm
12.7 mm
N-1-19 £ 0.0503 - £ 0.0535 Request the lead time here
Fixed
Natural
3.2 mm
1.6 mm
£ 0.0932 - £ 0.099 17359 In stock
Fixed
Black
5.2 mm
15.9 - 15.9 mm
N-12B £ 0.1121 - £ 0.1168 100900 In stock
Fixed
Natural
5.2 mm
19.1 - 19.1 mm
£ 0.5294 - £ 0.5405 1557 In stock
Fixed
Natural
5.2 mm
22.2 - 22.2 mm
£ 0.2404 - £ 0.2556 1003 In stock
Fixed
Black
5.2 mm
25.4 - 25.4 mm
£ 0.6531 - £ 0.6656 Request the lead time here
Adjustable
Natural
5.2 mm
25.4 - 30.5 mm
£ 0.0692 - £ 0.0736 6883 In stock
Fixed
Natural
5.2 mm
3.2 - 3.2 mm
N-32B-BK £ 0.3599 - £ 0.3668 1409 In stock
Adjustable
Black
5.2 mm
44.5 - 50.8 mm
£ 0.0692 - £ 0.0736 15566 In stock
Fixed
Natural
5.2 mm
8 - 8.0 mm
N-6B-19 £ 0.175 - £ 0.182 18247 In stock
Fixed
Natural
5.2 mm
9.5 - 9.5 mm
£ 0.0761 - £ 0.081 1000 In stock
Fixed
Black
5.2 mm
11.1 - 11.1 mm
N-9B £ 0.0851 - £ 0.0906 19081 In stock
Fixed
Natural
5.2 mm
14.3 mm
£ 0.421 - £ 0.421 161895 In stock
Fixed
Natural
4.6 mm
15.8 mm
£ 0.7601 - £ 0.7601 25568 In stock
Fixed
Natural
4.6 mm
31.8 mm
£ 0.5558 - £ 0.5558 600 In stock
Fixed
Black
4.6 mm
19.4 mm
N-2E £ 0.0341 - £ 0.0348 52055 In stock
Fixed
Natural
4.4 mm
3.2 mm
N-3E-19 £ 0.0462 - £ 0.0501 21000 In stock
Fixed
Natural
4.4 mm
4.8 mm
£ 0.0651 - £ 0.0693 17356 In stock
Fixed
Black
5.2 mm
6.4 mm
N-5E £ 0.0429 - £ 0.0437 30250 In stock
Fixed
Natural
4.4 mm
7.2 mm
  • of 10
Cable Clamp Screw 12.7 mm Nylon Black

468557

Price Range
£ 0.3668 - £ 0.3668

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Base Length
    31.0 mm
P Style Cable Clamp Screw 1.6 mm PA Natural

N-1-19

Price Range
£ 0.0535 - £ 0.0503

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    1.6 mm
P Style Cable Clamp Screw 15.9 mm 5.2 mm PA Black

N-10B-BK

Price Range
£ 0.099 - £ 0.0932

Stock Levels
17359 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    15.9 - 15.9 mm
P Style Cable Clamp Screw 19.1 mm 5.2 mm PA Natural

N-12B

Price Range
£ 0.1168 - £ 0.1121

Stock Levels
100900 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    19.1 - 19.1 mm
P Style Cable Clamp Screw 22.2 mm 5.2 mm PA Natural

N-14B-19

Price Range
£ 0.5405 - £ 0.5294

Stock Levels
1557 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    22.2 - 22.2 mm
P Style Cable Clamp Screw 25.4 mm 5.2 mm PA Black

N-16B-BK

Price Range
£ 0.2556 - £ 0.2404

Stock Levels
1003 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    25.4 - 25.4 mm
P Style Cable Clamp Screw 30.5 mm 5.2 mm PA Natural

N-20B

Price Range
£ 0.6656 - £ 0.6531

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    25.4 - 30.5 mm
P Style Cable Clamp Screw 3.2 mm PA Natural

N-2B

Price Range
£ 0.0736 - £ 0.0692

Stock Levels
6883 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    3.2 - 3.2 mm
P Style Cable Clamp Screw 50.8 mm 5.2 mm PA Black

N-32B-BK

Price Range
£ 0.3668 - £ 0.3599

Stock Levels
1409 In stock
Attributes
  • Adjustability
    Adjustable
  • Colour
    Black
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    44.5 - 50.8 mm
P Style Cable Clamp Screw 8.0 mm PA Natural

N-5B

Price Range
£ 0.0736 - £ 0.0692

Stock Levels
15566 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    8 - 8.0 mm
P Style Cable Clamp Screw 9.5 mm PA Natural

N-6B-19

Price Range
£ 0.182 - £ 0.175

Stock Levels
18247 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    9.5 - 9.5 mm
P Style Cable Clamp Screw 11.1 mm 5.2 mm PA Black

N-7B-BK

Price Range
£ 0.081 - £ 0.0761

Stock Levels
1000 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    11.1 - 11.1 mm
P Style Cable Clamp Screw 14.3 mm 5.2 mm PA Natural

N-9B

Price Range
£ 0.0906 - £ 0.0851

Stock Levels
19081 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    14.3 mm
P Style Cable Clamp Screw 15.8 mm 4.6 mm PA Natural

460281

Price Range
£ 0.421 - £ 0.421

Stock Levels
161895 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Base Length
    34.3 mm
P Style Cable Clamp Screw 31.8 mm 4.6 mm PA Natural

460285

Price Range
£ 0.7601 - £ 0.7601

Stock Levels
25568 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Base Length
    46.2 mm
P Style Cable Clamp Screw 19.4 mm 4.6 mm PA Black

468559

Price Range
£ 0.5558 - £ 0.5558

Stock Levels
600 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Base Length
    35.0 mm
P Style Cable Clamp Screw 3.2 mm PA Natural

N-2E

Price Range
£ 0.0348 - £ 0.0341

Stock Levels
52055 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    3.2 mm
P Style Cable Clamp Screw 4.8 mm PA Natural

N-3E-19

Price Range
£ 0.0501 - £ 0.0462

Stock Levels
21000 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    4.8 mm
P Style Cable Clamp Screw 6.4 mm 5.2 mm PA Black

N-4BE-BK

Price Range
£ 0.0693 - £ 0.0651

Stock Levels
17356 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Black
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    6.4 mm
P Style Cable Clamp Screw 7.2 mm PA Natural

N-5E

Price Range
£ 0.0437 - £ 0.0429

Stock Levels
30250 In stock
Attributes
  • Adjustability
    Fixed
  • Colour
    Natural
  • Fitting Style
    Clamp
  • Mounting Method
    Screw
  • Compatible Cable Diameter Range
    7.2 mm