Our range of Continuous Hinges are available in a host of sizes to suit your project requirements. These hinges are a more visually pleasing alternative to Butt Hinges. The hinge fits along the full length of a door, lid or other hinged application, and evenly distribute a load. They provide a seamless and hard-wearing opening.
Commonly used for piano lids - these durable hinges can be used in any number of light, medium and heavy duty industries, including, patio doors, shed, commercial and engineering applications, cabinets and other enclosures, furniture making, sheet metal and other metal fabrications.
The range includes Steel and AISI 304 Stainless Steel options. These continuous hinges come in drilled or non drilled options. Also available are Aluminium 6082 T5 options that features an aluminium profile with a small stainless steel pin diameter. This hinge comes non drilled with a weld on design, and features a choice of anodised or raw finishes.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Leaf Thickness | Overall Length | Material | Hinge Type | Overall Width | View | |
---|---|---|---|---|---|---|---|---|
£ 90.8683 - £ 253.1969 | Request the lead time here |
0.051 in
1.3 mm
|
36.024 in
915.0 mm
|
Aluminium
|
Undrilled Hinge
|
1.252 in
31.8 mm
|
||
£ 143.5772 - £ 395.2335 | Request the lead time here |
0.051 in
1.3 mm
|
36.024 in
915.0 mm
|
Aluminium
|
Undrilled Hinge
|
2.5 in
63.5 mm
|
||
£ 144.0559 - £ 310.1312 | 25 In stock |
0.051 in
1.3 mm
|
72.047 in
1830.0 mm
|
Aluminium
|
Undrilled Hinge
|
1.752 in
44.5 mm
|
||
£ 105.7513 - £ 291.1292 | Request the lead time here |
0.051 in
1.3 mm
|
72.047 in
1830.0 mm
|
Aluminium
|
Undrilled Hinge
|
1.252 in
31.8 mm
|
||
£ 169.4662 - £ 470.0127 | 49 In stock |
0.051 in
1.3 mm
|
72.047 in
1830.0 mm
|
Aluminium
|
Undrilled Hinge
|
2.5 in
63.5 mm
|
||
£ 95.1901 - £ 261.5987 | Request the lead time here |
0.051 in
1.3 mm
|
36.024 in
915.0 mm
|
Aluminium
|
Undrilled Hinge
|
1.752 in
44.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.