These Hook and Loop - Cable Ties are ideal for cable organisation since they must be securely held together, released, and resealed regularly. The hook and loop strap adjusts quickly and easily, ensuring a precise fit around bundles of cables without the risk of over-tightening or damaging the cables themselves, making it excellent for fragile cables.
The hook and loop strap wraps easily over the cables, and the firm grip offers a secure hold without the need for additional fasteners or adhesives. Commonly used in applications for industrial, automotive and commercial.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hook Material | Colour | Overall Length | Overall Width | With Buckle? | With Screw Hole? | View | |||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 1.009 - £ 1.009 | In production |
LDPE
|
Blue
|
9.016 in
229.0 mm
|
1.5 in
38.1 mm
|
No
|
Yes
|
||||
£ 1.009 - £ 1.009 | 461 In stock |
LDPE
|
Red
|
9.016 in
229.0 mm
|
1.5 in
38.1 mm
|
No
|
Yes
|
||||
£ 0.6421 - £ 0.6421 | 10 In stock |
LDPE
|
Blue
|
6 in
152.4 mm
|
0.752 in
19.1 mm
|
No
|
No
|
||||
£ 0.184 - £ 0.2539 | 30731 In stock |
Nylon
|
Black
|
4.921 in
125.0 mm
|
0.472 in
12.0 mm
|
No
|
No
|
||||
462715 | £ 0.4279 - £ 0.5594 | 1667 In stock |
Nylon
|
Black
|
12.205 in
310.0 mm
|
0.63 in
16.0 mm
|
No
|
No
|
|||
£ 1.2395 - £ 1.2395 | In production |
LDPE
|
Grey
|
12.992 in
330.0 mm
|
1.5 in
38.1 mm
|
No
|
Yes
|
||||
£ 1.2705 - £ 1.2705 | In production |
LDPE
|
Yellow
|
12.992 in
330.0 mm
|
1.5 in
38.1 mm
|
No
|
Yes
|
||||
£ 1.5895 - £ 1.5895 | In production |
LDPE
|
Grey
|
15 in
381.0 mm
|
1.5 in
38.1 mm
|
No
|
No
|
||||
£ 1.6292 - £ 1.6292 | In production |
LDPE
|
Yellow
|
15 in
381.0 mm
|
1.5 in
38.1 mm
|
No
|
No
|
||||
£ 2.284 - £ 2.284 | In production |
LDPE
|
Grey
|
18 in
457.2 mm
|
1.5 in
38.1 mm
|
No
|
No
|
||||
£ 2.284 - £ 2.284 | In production |
LDPE
|
Yellow
|
18 in
457.2 mm
|
1.5 in
38.1 mm
|
No
|
No
|
||||
£ 2.7245 - £ 2.7245 | 10 In stock |
LDPE
|
Grey
|
24 in
609.6 mm
|
1.5 in
38.1 mm
|
No
|
No
|
||||
£ 2.7245 - £ 2.7245 | In production |
LDPE
|
Yellow
|
24 in
609.6 mm
|
1.5 in
38.1 mm
|
No
|
No
|
||||
£ 0.9844 - £ 0.9844 | In production |
LDPE
|
Grey
|
9.016 in
229.0 mm
|
1.5 in
38.1 mm
|
No
|
Yes
|
||||
£ 1.009 - £ 1.009 | In production |
LDPE
|
Yellow
|
9.016 in
229.0 mm
|
1.5 in
38.1 mm
|
No
|
Yes
|
||||
£ 0.3385 - £ 0.4671 | 10443 In stock |
Nylon
|
Black
|
8.268 in
210.0 mm
|
0.63 in
16.0 mm
|
No
|
No
|
||||
£ 1.2395 - £ 1.2395 | 20 In stock |
LDPE
|
Green
|
12.992 in
330.0 mm
|
1.5 in
38.1 mm
|
No
|
Yes
|
||||
£ 1.2395 - £ 1.2395 | In production |
LDPE
|
White
|
12.992 in
330.0 mm
|
1.5 in
38.1 mm
|
No
|
Yes
|
||||
£ 1.5895 - £ 1.5895 | In production |
LDPE
|
Green
|
15 in
381.0 mm
|
1.5 in
38.1 mm
|
No
|
No
|
||||
£ 8.2556 - £ 8.2556 | In production |
LDPE
|
White
|
15 in
381.0 mm
|
1.5 in
38.1 mm
|
No
|
No
|
||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue