Our range of Standard Machine Feet made with zinc-plated steel stud and a Polyamide (PA) base, are made to support machinery, electronic racks and conveyor belt applications. The feet have a maximum of 20 degree articulation and can be purchasesd in variants either with or without bolt holes. Additional non-slip pads can be purchased separately when extra friction is required.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Type | Base Diameter | View | |
---|---|---|---|---|---|
£ 11.7879 - £ 12.4104 | 40 In stock |
Plastic Swivel
|
3.937 in
100.0 mm
|
||
£ 7.8586 - £ 8.2736 | Request the lead time here |
Swivel
|
3.15 in
80.0 mm
|
||
£ 12.566 - £ 12.566 | Request the lead time here |
Plastic Swivel
|
3.15 in
80.0 mm
|
||
£ 15.8599 - £ 15.8599 | 20 In stock |
Plastic Swivel
|
3.937 in
100.0 mm
|
||
£ 7.0027 - £ 7.0027 | 118 In stock |
Swivel
|
2.362 in
60.0 mm
|
||
£ 9.9205 - £ 10.4522 | 40 In stock |
Plastic Swivel
|
3.15 in
80.0 mm
|
||
£ 31.0714 - £ 31.0714 | Request the lead time here |
Plastic Swivel
|
4.724 in
120.0 mm
|
||
£ 3.5402 - £ 3.7218 | 6210 In stock |
Plastic Swivel
|
1.575 in
40.0 mm
|
||
£ 4.5906 - £ 4.837 | 120 In stock |
Plastic Swivel
|
1.969 in
50.0 mm
|
||
£ 5.4725 - £ 5.7578 | 48 In stock |
Plastic Swivel
|
2.362 in
60.0 mm
|
||
£ 7.288 - £ 7.6641 | 48 In stock |
Plastic Swivel
|
2.362 in
60.0 mm
|
||
£ 3.9019 - £ 3.9019 | 20 In stock |
Plain
|
1.575 in
40.0 mm
|
||
£ 6.6812 - £ 9.4211 | Request the lead time here |
Plain
|
1.969 in
50.0 mm
|
||
£ 10.1176 - £ 14.2728 | 29345 In stock |
Plain
|
3.15 in
80.0 mm
|
||
£ 14.3481 - £ 14.3481 | 20 In stock |
Plastic Swivel
|
3.937 in
100.0 mm
|
||
£ 42.8665 - £ 51.0332 | 9 In stock |
Plain
|
4.724 in
120.0 mm
|
||
£ 9.57 - £ 9.57 | Request the lead time here |
Swivel
|
3.15 in
80.0 mm
|
||
£ 15.9089 - £ 22.4361 | Request the lead time here |
Plastic Swivel
|
3.937 in
100.0 mm
|
||
£ 3.7996 - £ 3.9682 | 80 In stock |
Plastic Swivel
|
1.969 in
50.0 mm
|
||
£ 5.4854 - £ 5.7707 | 80 In stock |
Plastic Swivel
|
1.969 in
50.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.